2.92mm Limiter High Power 10 ns Recovery With 18 dBm Flat Leakage Operating From 18 GHz to 40 GHz

Product SKU: SML-1840-01-18-K

2.92mm Limiter High Power 10 ns Recovery With 18 dBm Flat Leakage Operating From 18 GHz to 40 GHz high resolution
  • 2.92mm Limiter High Power 10 ns Recovery With 18 dBm Flat Leakage Operating From 18 GHz to 40 GHz zoom
Pricing Table
QUANTITYPRICE
1-1$4,846.66
2-4$4,555.86
5-9$4,313.53
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

2.92mm Limiter High Power 10 ns Recovery With 18 dBm Flat Leakage Operating From 18 GHz to 40 GHz

RF limiter SML-1840-01-18-K from Fairview is only one component of a large number of radio frequency parts specifically stocked to be readily available for quick shipment. The Fairview Microwave RF limiter is manufactured as a high power design and has a 50 Ohm impedance. Our radio frequency high power limiter is constructed with 2.92mm female to 2.92mmfemale connectors.

Fairview Microwave 2.92mm to 2.92mm limiter has a minimum frequency of 18 GHz and a maximum frequency of 40 GHz. This high power 2.92mm coaxial RF power limiter part number SML-1840-01-18-K has a maximum insertion loss of 4 dB. Additional radio frequency specs for this Fairview Microwave component can be found on its RF high power power detector datasheet PDF specifications above.

Our connectorized RF limiter is just one of more than 1 million RF, microwave and millimeter wave parts we stock. This coaxial high power 2.92mm limiter is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency coaxial limiter products that ship same-day from our Allen, TX warehouse in the as with with rest of our RF/microwave and millimeter wave components.