Isolator 2.92mm Female With 14 dB Isolation From 26.5 GHz to 40 GHz Rated to 5 Watts
SKU: SFI2640
Key Specifications
Key Specifications. |
Connector In Series | 2.92mm |
Connector In Gender | Female |
Connector Out Series | 2.92mm |
Minimum Frequency | 26.5 GHz |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum Insertion Loss | 1.75 dB |
Maximum Input Power | 5 Watts |
Minimum Isolation | 14 dB |
Description
Isolator 2.92mm Female With 14 dB Isolation From 26.5 GHz to 40 GHz Rated to 5 Watts
RF isolator SFI2640 from Fairview is just part of a large number of radio frequency components specifically stocked to be highly available for rapid shipment. Fairview Microwave isolator is manufactured with 2.92mm connectors that are female. This coaxial 2.92mm isolator design is rated for a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz.
Fairview Microwave 2.92mm female isolator part number SFI2640 has a minimum isolation of 14 dB and a maximum input power of 5 Watts. Inertion loss of this RF isolator is a maximum of 1.75 dB. Additional RF specs for this Fairview Microwave component can be found on its isolator datasheet specifications PDF above.
Our RF connectorized circulator is just part of more than one million RF, microwave and millimeter wave components we stock. This RF isolator with 2.92mm connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial isolators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.