SC5841 2.92mm female coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This 2.92mm female connector uses shield attachment of clamp/solder attachment for the contact. Our female 2.92mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.
2.92mm female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave 2.92mm coaxial connector has a stainless steel body with passivated plating. Our SC5841 2.92mm connector uses beryllium copper contact and a passivated plating material. This 2.92mm female coaxial RF connector is RoHS compliant, you can find this 2.92mm female coaxial connector datasheet specifications above.
Fairview Microwave female 2.92mm connector purchases will ship the same day. Our 2.92mm female RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.92mm cable connector assemblies that will ship quickly from our location.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.