To our valued customers: you may experience delays in product shipment due to the global disruption to computer-based systems.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Female (Jack) Bulkhead Connector For RG405 Cable, Solder

SKU: SC5833
Pricing
QUANTITYPRICE
1-24$98.99
25-49$95.03
50-99$92.06
100-249$90.08
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5833
Datasheet
SC5833
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeCoax
Interface Type 1RG405
Description

2.92mm Female (Jack) Bulkhead Connector For RG405 Cable, Solder

SC5833 2.92mm female bulkhead coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This 2.92mm female bulkhead connector uses shield attachment of solder attachment for the contact. Our female 2.92mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

2.92mm female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave 2.92mm coaxial connector has a stainless steel body with passivated plating. Our SC5833 2.92mm connector uses beryllium copper contact and a passivated plating material. This 2.92mm female bulkhead coaxial RF connector is RoHS compliant, you can find this 2.92mm female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female 2.92mm bulkhead connector purchases will ship the same day. Our bulkhead 2.92mm female RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.92mm cable connector assemblies that will ship quickly from our location.