Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 Way Power Divider N Connectors From 700 MHz to 2.7 GHz Rated at 500 Watts

SKU: MP0727N-2
Pricing
QUANTITYPRICE
1-9$101.07
10-24$96.02
25-49$98.04
50-99$98.04
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:4
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Connector Series InN
Connector Gender InFemale
Minimum Frequency700 MHz
Maximum Frequency2.7 GHz
Number of Output Ports2 Port
Impedance50 Ohm
Maximum Input Power500 Watt
Connector Series OutN
Connector Gender OutFemale
DesignReactive
Description

2 Way Power Divider N Connectors From 700 MHz to 2.7 GHz Rated at 500 Watts

RF power divider part number MP0727N-2 is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 2 way with N connectors. Our 2 way RF power divider is rated for a minimum frequency of 700 MHz and a maximum frequency of 2.7 GHz.

Our part number MP0727N-2 2 way N power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 500 Watts. Our RF N power splitter / divider has a female input and 2 female output ports. This 2 way RF power splitter/divider with N ports is a reactive design. More coaxial N reactive power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.

Fairview is where to buy a 2 way power divider with N connectors that is a reactive design. We also stock a large selection of other RF/microwave power divider products that will ship the same day from our location. RF / microwave and millimeter wave power divider / splitter products and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.