To our valued customers: Our offices will be closed November 25th and 26th in observance of the Thanksgiving holiday.
Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 Hole Flange RP SMA Female (Jack) to RP SMA Female (Jack) Adapter, Passivated Stainless Steel Body, High Temp, 1.35 VSWR

SKU: SM4991

2 Hole Flange RP SMA Female (Jack) to RP SMA Female (Jack) Adapter, Passivated Stainless Steel Body, High Temp, 1.35 VSWR

SKU: SM4991
Pricing
QUANTITYPRICE
1-24$52.82
25-49$50.18
50-99$47.54
100-249$45.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 31
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM4991
Datasheet
SM4991
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 12 Hole Flange
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

2 Hole Flange RP SMA Female (Jack) to RP SMA Female (Jack) Adapter, Passivated Stainless Steel Body, High Temp, 1.35 VSWR

Reverse polarity SMA adapter SM4991 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our reverse polarity SMA to reverse polarity SMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm reverse polarity SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.35:1.

Reverse polarity SMA to reverse polarity SMA adapter is constructed with female gender on side 1 and female on side 2. SM4991 reverse polarity SMA female to reverse polarity SMA female coaxial adapter from Fairview is a straight body style. This straight reverse polarity SMA connector adapter is an in-line RF adapter design.

Fairview female SMA reverse polarity to female SMA reverse polarity adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight reverse polarity SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.