To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.

2 GHz to 6 GHz, 44 dB Gain Broadband High Gain Amplifier with 2 Watt and SMA

Product SKU: SBBA-060-44-02-SMA

2 GHz to 6 GHz, 44 dB Gain Broadband High Gain Amplifier with 2 Watt and SMA high resolution
  • 2 GHz to 6 GHz, 44 dB Gain Broadband High Gain Amplifier with 2 Watt and SMA zoom
Pricing Table
QUANTITYPRICE
1-1$3,439.63
2-4$3,233.25
5-9$3,061.27
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

2 GHz to 6 GHz, 44 dB Gain Broadband High Gain Amplifier with 2 Watt and SMA

RF broadband / wideband amplifier SBBA-060-44-02-SMA from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized high gain version manufactured with SMA connectors and rated at 5.5 dB. Our SMA wideband / broadband amplifier design has a 43 dB minimum gain and 44 dB typical gain.

Fairview Microwave RF medium power high gain wide-band amplifier part number SBBA-060-44-02-SMA is rated with a P1dB of 33 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 2 GHz and a maximum of 6 GHz. Additional specs on this high gain medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power high gain broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our Allen, TX warehouse for all your RF, microwave and millimeter wave amplifier component needs.