.141 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

Product SKU: FMBC008

.141 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections high resolution
  • .141 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections zoom
Pricing Table
QUANTITYPRICE
1-99$14.59
100-499$13.86
500-999$13.13
1000-2499$12.55
2500+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Feet:168
Quantity:  

.141 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

FM-SR141CUTNLL coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FMBC008 coax cable is manufactured in a semi-rigid design and has a 50 Ohm impedance.

.141 Semi-rigid FMBC008 semi-rigid 50 Ohm coax cable is rated for a 34 GHz maximum operating frequency. This 50 Ohm low loss semi-rigid coax cable is built with a shield count of 1.

Fairview Microwave FM-SR141CUTNLL coax is constructed with Microporous PTFE dielectric and a maximum operating temperature of 200 degrees C. FM-SR141CUTNLL coax cable specs for this wire properties can be found on its RF coax cable FM-SR141CUTNLL datasheet PDF specifications above.

FM-SR141CUTNLL cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss FM-SR141CUTNLL coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.