0 to 127 dB Programmable TTL Controlled Step Attenuator with a 1 dB Step F Female to F Female from 450 MHz to 2.15 GHz

Product SKU: FMAT5011

0 to 127 dB Programmable TTL Controlled Step Attenuator with a 1 dB Step F Female to F Female from 450 MHz to 2.15 GHz high resolution
  • 0 to 127 dB Programmable TTL Controlled Step Attenuator with a 1 dB Step F Female to F Female from 450 MHz to 2.15 GHz zoom
Pricing Table
QUANTITYPRICE
1-1$2,011.27
2-4$1,930.82
5-9$1,850.37
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:3
Quantity:  

0 to 127 dB Programmable TTL Controlled Step Attenuator with a 1 dB Step F Female to F Female from 450 MHz to 2.15 GHz

Digital attenuator FMAT5011 from Fairview Microwave is manufactured in an coaxial programmable step attenuator design. Our connectorized programmable digital step attenuator has an input RF connector that is F. This F digital attenuator has female gender for input / output ports and 75 Ohm impedance.

Fairview PIN diode programmable step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 127 dB. Our F 127 dB digital step attenuator is built to operate up to a maximum frequency of 2.15 GHz and a maximum input power of 0 Watt. This radio frequency TTL controlled 0 bit digital attenuator with F connectors has a maximum VSWR of 1.5:1 and you can find more digital programmable step attenuator datasheet specifications above.

Fairview Microwave coaxial digital variable step attenuator part number FMAT5011 is in-stock. Our TTL control adjustable digital RF attenuator that is programmable and PIN diode is only part of over one million components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.