5 dB NF, 100 MHz to 26.5 GHz, Low Noise Broadband Amplifier with 15 dBm, 15 dB Gain, 23 dBm IP3 and SMA

Product SKU: SLNA-260-13-55-SMA

5 dB NF, 100 MHz to 26.5 GHz, Low Noise Broadband Amplifier with 15 dBm, 15 dB Gain, 23 dBm IP3 and SMA high resolution
  • 5 dB NF, 100 MHz to 26.5 GHz, Low Noise Broadband Amplifier with 15 dBm, 15 dB Gain, 23 dBm IP3 and SMA zoom
Pricing Table
QUANTITYPRICE
1-1$4,747.62
2-4$4,462.76
5-9$4,225.38
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:Call for Availability
Quantity:  

5 dB NF, 100 MHz to 26.5 GHz, Low Noise Broadband Amplifier with 15 dBm, 15 dB Gain, 23 dBm IP3 and SMA

RF broadband / wideband amplifier SLNA-260-13-55-SMA from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized low noise version manufactured with SMA connectors and rated at 5.5 dB. Our SMA wideband / broadband amplifier design has a 13 dB minimum gain and 15 dB typical gain.

Fairview Microwave RF medium power wide-band amplifier part number SLNA-260-13-55-SMA is rated with a P1dB of 15 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 100 MHz and a maximum of 26.5 GHz. Additional specs on this medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our Allen, TX warehouse for all your RF, microwave and millimeter wave amplifier component needs.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov