10-32 Male to RA SMB Plug Cable RG316 Coax in 120 Inch

Product SKU: FMC1026316-120

10-32 Male to RA SMB Plug Cable RG316 Coax in 120 Inch high resolution
  • 10-32 Male to RA SMB Plug Cable RG316 Coax in 120 Inch zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-24$78.51
25-49$74.58
50-99$70.66
100-249$67.52
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:Call for Availability
Quantity:  

10-32 Male to RA SMB Plug Cable RG316 Coax in 120 Inch

RF cable assembly part number FMC1026316-120 10-32 male to RA SMB plug cable rg316 coax in 120 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 10-32 male to RA SMB plug cable rg316 coax in 120 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 10-32 cable connection on one end and a SMB cable connection on the other end. Our 10-32 cable assembly has a male gender on end one and plug on end two. 10-32 cable FMC1026316-120 is built in a male to plug coaxial assembly design and will ship quickly after the purchase.

Fairview 10-32 male to SMB plug cable assembly FMC1026316-120 is built with RG-316 coax and it is a flexible design. Our 10-32 cable assembly is manufactured with 50 Ohm 10-32 to right angle 50 Ohm SMB cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 10-32 male to SMB right angle plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1026316-120 can also be used as a SMB plug to 10-32 male cable because the assembly operates in both directions.

10-32 male to SMB right angle plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 10-32 to SMB cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 10-32 cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.