0 dB Fixed Attenuator QN Male (Plug) to QN Female (Jack) Up to 3 GHz Rated to 1 Watt,

Product SKU: FMAP1000-0

0 dB Fixed Attenuator QN Male (Plug) to QN Female (Jack) Up to 3 GHz Rated to 1 Watt, high resolution
  • 0 dB Fixed Attenuator QN Male (Plug) to QN Female (Jack) Up to 3 GHz Rated to 1 Watt, zoom
Pricing Table
QUANTITYPRICE
1-9$131.14
10-24$124.58
25-49$118.03
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:25
Quantity:  

0 dB Fixed Attenuator QN Male (Plug) to QN Female (Jack) Up to 3 GHz Rated to 1 Watt,

RF coaxial fixed attenuator FMAP1000-0 from Fairview Microwave is manufactured with a QN input. This coax QN attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm QN to QN attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.

Fairview QN attenuator has a male gender in and a female gender out. FMAP1000-0 QN male to QN female attenuator is rated for a maximum RF attenuation value of 0 dB. Our 0 dB fixed attenuator with QN connectors is built with body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial QN 0 dB fixed attenuator maximum power rating is 1 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.