.070 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

Product SKU: FMBC004

.070 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections high resolution
  • .070 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections zoom
Pricing Table
QUANTITYPRICE
1-99$20.86
100-499$19.82
500-999$18.77
1000-2499$17.94
2500+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Feet:179
Quantity:  

.070 Low Loss Semi-Rigid Coax Cable with Tin Plated Copper Outer Conductor and Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections

FM-SR070CUTNLL coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FMBC004 coax cable is manufactured in a semi-rigid design and has a 50 Ohm impedance.

.070 Semi-rigid FMBC004 semi-rigid 50 Ohm coax cable is rated for a 72 GHz maximum operating frequency. This 50 Ohm low loss semi-rigid coax cable is built with a shield count of 1.

Fairview Microwave FM-SR070CUTNLL coax is constructed with Microporous PTFE dielectric and a maximum operating temperature of 250 degrees C. FM-SR070CUTNLL coax cable specs for this wire properties can be found on its RF coax cable FM-SR070CUTNLL datasheet PDF specifications above.

FM-SR070CUTNLL cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss FM-SR070CUTNLL coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.