Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

UHF Male (Plug) Connector For LMR-400 Cable, Crimp/Non-Solder Contact

SKU: EZ-400-UM
DISCONTINUED PRODUCT
Replaced By: EZ-400-UM-X
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesUHF
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Termination TypeCoax
Interface Type 1LMR-400
Description

UHF Male (Plug) Connector For LMR-400 Cable, Crimp/Non-Solder Contact

EZ-400-UM UHF male coaxial connector from Fairview Microwave has an interface type of LMR-400 and a 50 Ohm impedance. This UHF male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male UHF coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

UHF male coaxial RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave UHF coaxial connector has a brass body with nickel plating. Our EZ-400-UM UHF connector uses beryllium copper contact and a nickel plating material. This UHF male coaxial RF connector is RoHS compliant, you can find this UHF male coaxial connector datasheet specifications above.

Fairview Microwave male UHF connector purchases will ship the same day. Our UHF male LMR-400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom UHF cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.