 | | STT0640 | | TNC-FEMALE 2W TERMINATION | | 6GHZ VSWR 1.2 | | | | | | |
|  | | STT0637 | | TNC-MALE 2WATT TERMINATION | | 6GHZ VSWR 1.2 | | | | | | |
|  | | STT0638 | | TNC-M 2W CHAIN TERMINATION | | 6GHZ VSWR 1.2 | | | | | | |
|  | | STT1841 | | TNC-MALE 2WATT TERMINATION | | 18GHZ VSWR 1.35 BRASS | | | | | | |
|
|
 | | STT1845 | | TNC MALE 2W TERM S STEEL | | 18GHZ VSWR 1.25 | | | | | | |
|  | | STT1843 | | TNC MALE 2W CHAIN TERMINATION | | 18GHZ VSWR 1.35 | | | | | | |
|  | | ST6T-5W | | TNC-MALE 5WATT TERMINATION | | 6GHZ VSWR 1.15 | | | | | | |
|  | | STT1857 | | TNC-MALE 10WATT TERMINATION | | 18GHZ VSWR 1.35 | | | | | | |
|
|
 | | ST1287 | | ZMA 4-LUG TERMINATION | | 12GHZ VSWR 1.25 | | | | | | |
|  | | ST1023P | | 1.0/2.3 PLUG 1W TERMINATION | | 4GHZ VSWR 1.2 | | | | | | |
|  | | ST1023J | | 1.0/2.3 JACK 1W TERMINATION | | 4GHZ VSWR 1.2 | | | | | | |
|  | | STT0512 | | UHF 10W TERMINATION | | 512MHZ VSWR 1.30 | | | | | | |
|