Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RP TNC Female (Jack) Bulkhead Connector For RG316, RG174, LMR-100 Cable IP67 Rated, Crimp/Solder, Nickel Plated Brass Body, Length 1.36 In

SKU: SC9704
Pricing
QUANTITYPRICE
1-24$64.99
25-49$61.74
50-99$58.49
100-249$55.89
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 27
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC9704
Datasheet
SC9704
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3LMR-100
Description

RP TNC Female (Jack) Bulkhead Connector For RG316, RG174, LMR-100 Cable IP67 Rated, Crimp/Solder, Nickel Plated Brass Body, Length 1.36 In

SC9704 RP TNC female bulkhead coaxial connector from Fairview Microwave has an interface type of RG316, RG174, LMR-100 and a 50 Ohm impedance. This reverse polarity TNC female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our reverse polarity female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Reverse polarity TNC female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our SC9704 RP-TNC connector uses phosphor bronze contact and a nickel plating material. This reverse polarity TNC female bulkhead coaxial RF connector is RoHS and IP67 rated compliant, you can find this reverse polarity TNC female bulkhead coaxial IP67 rated connector datasheet specifications above.

Fairview Microwave RP female TNC bulkhead connector purchases will ship the same day. Our bulkhead TNC reverse polarity female RG316 / RG174 / LMR-100 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom RP-TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.