Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Reverse Polarity TNC Female (Jack) Connector For LMR-200 Cable, Crimp/Non-Solder Contact

SKU: EZ-200-TFRP
DISCONTINUED PRODUCT
Search for alternative
Cables.
Product Documents
Key Specifications
Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1LMR-200
Description

Reverse Polarity TNC Female (Jack) Connector For LMR-200 Cable, Crimp/Non-Solder Contact

EZ-200-TFRP RP TNC female coaxial connector from Fairview Microwave has an interface type of LMR-200 and a 50 Ohm impedance. This reverse polarity TNC female connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our reverse polarity female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Reverse polarity TNC female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave TNC coaxial connector has a brass body with tri-metal plating. Our EZ-200-TFRP RP-TNC connector uses beryllium copper contact and a tri-metal plating material. This reverse polarity TNC female coaxial RF connector is RoHS compliant, you can find this reverse polarity TNC female coaxial connector datasheet specifications above.

Fairview Microwave RP female TNC connector purchases will ship the same day. Our TNC reverse polarity female LMR-200 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom RP-TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.