Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RP TNC Female Bulkhead Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405, .480 inch D Hole

SKU: FMCN1876
Pricing
QUANTITYPRICE
1-24$30.19
25-49$28.68
50-99$27.17
100-249$25.96
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 44
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1876
Datasheet
FMCN1876
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3RG405
Description

RP TNC Female Bulkhead Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405, .480 inch D Hole

FMCN1876 RP TNC female bulkhead coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, RG405 and a 50 Ohm impedance. This reverse polarity TNC female bulkhead connector uses shield attachment of clamp/solder attachment for the contact. Our reverse polarity female TNC coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our FMCN1876 RP-TNC connector uses nickel plating material. This reverse polarity TNC female bulkhead coaxial RF connector is RoHS compliant, you can find this reverse polarity TNC female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave RP female TNC bulkhead connector purchases will ship the same day. Our bulkhead TNC reverse polarity female FM-SR086ALTN / FM-SR086TB / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom RP-TNC cable connector assemblies that will ship quickly from our location.