| | SM7567 | | ADAPTER SMA M/F RA BRASS | | 7 IN-LBS MAX 6 GHZ | | | | | | |
|  | | SM7568 | | ADAPTER SMA M/F RA BRASS | | TRIMETAL PLATING 6 GHZ 7 IN-LBS MAX | | | | | | |
|  | | SM5267 | | ADPT SMA R/A PLUG-JACK Au | | 6 GHZ VSWR 1.20 | | | | | | |
|  | | SM5265 | | ADPT SMA R/A PLUG-JACK 6 GHZ | | S STEEL 6 GHZ VSWR 1.25 | | | | | | |
|
|
 | | SM5290 | | ADPT SMA/SMA SWEPT M/F 18GHZ | | VSWR 1.25 | | | | | | |
|  | | SM5291 | | ADPT SMA/SMA SWEPT M/F Au | | AU PLATING VSWR 1.25 18 GHZ | | | | | | |
|  | | SM5295 | | SMA M/F ADAPTER 45 DEGREE | | 18 GHZ VSWR 1.25 S STEEL | | | | | | |
|  | | SM5296 | | SMA M/F ADAPTER 45 DEG Au | | 18 GHZ AU PLATED S STEEL VSWR 1.25 | | | | | | |
|
|
 | | SM5276 | | SMA ADAPTER RIGHT ANGLE F/F | | 6 GHZ VSWR 1.25 | | | | | | |
|  | | SM5277 | | SMA ADAPTER R ANGLE F/F FLANGE | | 6GHZ S STEEL | | | | | | |
|  | | SM5280 | | ADPT SMA/SMA SWEPT F/F | | 18GHZ VSWR 1.25 | | | | | | |
|  | | SM5281 | | ADAPTER SMA/SMA SWEPT F/F Au | | 18GHZ AU PLATED S STEEL VSWR 1.25 | | | | | | |
|
|
 | | SM5270 | | SMA ADAPTER RIGHT ANGLE M/M | | 6GHZ VSWR 1.25 | | | | | | |
|  | | SM5285 | | ADPT SMA/SMA SWEPT M/M 18GHZ | | VSWR 1.25 | | | | | | |
|  | | SM5286 | | ADPT SMA/SMA SWEPT M/M 18GHZ | | AU PLATING VSWR 1.25 | | | | | | |
|  | | SM4942 | | SMA-T F-F-F 6GHZ | | 6GHZ | | | | | | |
|
|
 | | SM4945 | | SMA-T F-F-F 6GHZ Au PLATING | | S STEEL ALL PORTS TERM 2:1 VSWR | | | | | | |
|  | | SM4901 | | SMA-T M-F-M 6GHZ S STEEL | | VSWR 2:1 IF ALL PORT TERM | | | | | | |
|  | | SM4946 | | SMA-T F-M-F 6GHZ BRASS | | VSWR 2:1 IF ALL PORT TERM | | | | | | |
|