| | SM8803 | | ADAPTER SMP-F TO SMA-F | | 18 GHZ | | | | | | |
|  | | SM8805B | | ADAPTER SMP-F TO SMA-F | | 18 GHZ | | | | | | |
|  | | SM8805 | | SMP-F TO SMA-F | | 26.5 GHZ | | | | | | |
|  | | SM8809 | | ADAPTER SMP/F- SMA/M | | 26.5 GHZ | | | | | | |
|
|
 | | SM8807 | | ADAPTER SMP-M SMA-M | | 26.5 GHZ FULL DETENTE | | | | | | |
|  | | SM8811 | | ADAPTER SMP-M FD / SMA-F | | 26.5 GHZ FULL DETENTE | | | | | | |
|  | | SM8813 | | ADAPTER SMP-M LD/SMA-F | | 26.5 GHZ LIMITED DETENTE | | | | | | |
|  | | SM8815 | | ADAPTER SMP SMA/F-SMP-M SB | | 26.5 GHZ SMOOTH BORE | | | | | | |
|
|
 | | SM8818 | | SMP/M FD TO SMA/F BULKHEAD | | 26.5 GHZ FULL DETENTE | | | | | | |
|  | | SM8820 | | SMP-M FD SMA-F | | 26.5 GHZ FULL DETENTE | | | | | | |
|  | | SM8822 | | ADAPTER SMP/M SD-SMA/F TI | | 26.5GHZ SUPER DETENTE THREAD-IN | | | | | | |
|  | | SM8810 | | ADAPTER SMP/M SBCM TO SMA/M | | 26.5 GHZ SMOOTH BORE CATCHERS MITT | | | | | | |
|
|
 | | SM8834 | | ADAPTER SMP/M FD-SMA/F FLANGE | | 26.5 GHZ FULL DETENTE | | | | | | |
|  | | SM8836 | | ADAPTER SMP-M SBCM/SMA-F FLNG | | 26.5 GHZ SMOOTH BORE CATCHERS MITT | | | | | | |
|  | | SM8837 | | SMP/M-SMA/F ADAPTER SBCM | | 26.5GHZ SMOOTH BORE CATCHERS MITT | | | | | | |
|  | | SM8832 | | ADAPTER SMP-M/SMA-F FLANGE LD | | 26.5 GHZ LIMITED DETENTE | | | | | | |
|
|
 | | SM8843 | | ADPT SMP-M FD/ SMA-F 2 HOLE | | 26.5 GHZ FULL DETENTE | | | | | | |
|  | | SM8841 | | ADAPTER SMP/SMA FLANGE FD | | 26.5 GHZ 4 HOLE .5 FLANGE FULL DETENTE | | | | | | |
|  | | SM8941 | | ADAPTER G3PO/M-SMA/F FD 26GHZ | | | | | | | |
|