Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Female to MCX Male Cable SF-085 Coax

SKU: SCA79086
Pricing
QUANTITYPRICE
1-24$48.99
25-49$46.54
50-99$44.09
100-249$42.13
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MCX
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSF-085
RF Cable TypeSF-085
RF Cable Impedance50
Description

SMP Female to MCX Male Cable SF-085 Coax

RF cable assembly part number SCA79086 SMP female to MCX male cable SF-085 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMP female to MCX male cable SF-085 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMP cable connection on one end and a MCX cable connection on the other end. Our SMP cable assembly has a female gender on end one and male on end two. SMP cable SCA79086 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMP female to MCX male cable assembly SCA79086 is built with INVALID ALIAS LOOKUP FOR *SF-085* coax and it is a formable design. Our SMP cable assembly is manufactured with 50 Ohm SMP to 50 Ohm MCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMP female to MCX male cable can be found on its specifications datasheet PDF above. Keep in mind that SCA79086 can also be used as a MCX male to SMP female cable because the assembly operates in both directions.

SMP female to MCX male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMP to MCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMP cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.