| | SM4957 | | SMA F/F .5in FLNGE ADAPT 18GHZ | | .093 IN MAX PANEL VSWR 1.20 .34 H-H | | | | | | |
|  | | SM4959 | | SMA F/F FLANGE ADAPTER 18GHZ | | .250 IN MAX PANEL VSWR 1.20 .34 H-H | | | | | | |
|  | | SM4941 | | SMA F/F .5in FLNGE ADAPT 18GHZ | | .250 IN MAX PANEL VSWR 1.25 .34 IN H-H | | | | | | |
|  | | SM4939 | | SMA F/F BULKHEAD 18GHZ | | LOW EMI VSWR 1.15 .34 IN H-H | | | | | | |
|
|
 | | SM4940 | | SMA F/F FLANGE ADAPTER 2HOLE | | VSWR 1.20 18 GHZ | | | | | | |
|  | | SM4934 | | SMA F/F BULKHEAD BRASS | | VSWR 1.20 AU PLATING 5 IN-LBS | | | | | | |
|  | | SM4954 | | SMA F/F BULKHEAD Au 18GHZ | | VSWR 1.20 | | | | | | |
|  | | SM4955 | | SMA F/F BULKHEAD 18GHZ | | VSWR 1.20 PASS S STEEL | | | | | | |
|
|
 | | SM4955A | | SMA F/F BULKHEAD 18GHZ | | VSWR 1.20 PASS S STEEL | | | | | | |
|  | | SM4913 | | SMA F/F BULKHEAD ADAPTER 18GHZ | | W O-RING VSWR 1.25 PASS S STEEL | | | | | | |
|  | | SM4911 | | SMA F/F BULKHEAD 18GHZ 1.25in | | VSWR 1.20 S STEEL | | | | | | |
|  | | SM4914 | | SMA F/F BULKHEAD ADAPTER 18GHZ | | O-RING AU PLATED S STEEL VSWR 1.25 | | | | | | |
|
|
 | | SM4933 | | SMA F/F BULKHEAD ADAPTER 18GHZ | | O-RING .190 IN MAX PANEL VSWR 1.25 | | | | | | |
|  | | SM4936 | | SMA F/F BULKHEAD ADAPTER | | 18 GHZ ISOLATED GROUND VSWR 1.20 | | | | | | |
|  | | SM4944 | | SMA HERMETIC BULKHEAD | | 18 GHZ VSWR 1.35 GASKET AU | | | | | | |
|  | | SM4918 | | SMA HERMETIC BULKHEAD | | 18 GHZ VSWR 1.35 GASKET PASS S STEEL | | | | | | |
|
|
 | | SM4968 | | SMA M/F .5in FLNGE ADAPT 18GHZ | | VSWR 1.20 S STEEL .34 IN H-H | | | | | | |
|  | | SM4929 | | SMA M/F BULKHEAD 18GHZ | | VSWR 1.20 BRASS | | | | | | |
|  | | SM4927 | | SMA M/F BULKHEAD 18GHZ | | VSWR 1.20 S STEEL | | | | | | |
|