SMA, SMB, SSMA Attenuators 2 Watt 2-27 GHZ
Fairview Microwave Inc. ®

Website Last Updated: 2/7/2012
View Shopping Cart
View Cart
Call Us Toll Free! 1-800-715-43961-800-715-4396Email Us! Sales@FairviewMicrowave.comsales@fairviewmicrowave.com
Home Adapters Attenuators Bias T's Cable Cable Assemblies Custom Cable Assemblies Cal Kits Etc Connectors Couplers DC Blocks Dust Caps Fiber Optic Filters Hybrids Imp Match Interface Guide Isolators, Circulators Low Pim Kits Open Shorts Phase Shifters Power Dividers QPL Components Rotary Joints; Switches Standard Gain Horns Tappers Terminations Times Microwave Products Tools Links; ROHS; Reach; Conflict Tech Support Customer Feedback Firesale! Order Info/Terms RMA form
These SMA attenuators are a good complement in microwave systems where signal levels have to be decreased.
SMA Attenuators are useful in reducing signal levels. Use Stainless Steel SMA's for Military & Commercial applications, Brass for Commercial only. Tighten Stainless Steel SMA's @ 8 in-lbs, Brass SMA's @ 5 in-lbs

  • The table below shows the QUANTITIES we have in stock for each attenuator and its corresponding db value.
  • Hover over each attenuator's quantity to view description, pricing, etc...
  • Click the BUY! button to add that attenuator to your cart.


  • SA3011-XX, 3GHZ 2 WATTS BRASS VSWR 1.15:1, $13.12SA3015-XX, 3GHZ 2WATTS S STEEL 1.15:1, $13.74SA6-XX, 6GHZ 2WATTS S STEEL VSWR 1.2, $20.59SA6H-XX, 6GHZ 2WATTS S STEEL VSWR 1.2, $20.59

    P/NWATTFREQ$ EADATA0 dB1 dB2 dB3 dB4 dB5 dB6 dB7 dB8 dB9 dB10 dB11 dB12 dB13 dB14 dB15 dB16 dB18 dB20 dB25 dB30 dB
    SA3011-XX23 GHz$13.12SA3011-XXA.pdf - 179
    552
    273
    235
    123
    476
    - 98
    150
    1990
    - - - - 225
    - - 444
    - 119
    SA3015-XX23 GHz$13.74SA3015.pdf - 958
    99
    799
    492
    125
    795
    0
    163
    - 888
    - 122
    - - 404
    - - 370
    - 653
    SA6-XX26 GHz$20.59SA6-XX.pdf
    SA6-10SWEPT.pdf
    28
    758
    1353
    677
    239
    59
    816
    102
    106
    81
    44
    - 71
    - - 65
    - - 763
    0
    984
    SA6H-XX26 GHz$20.59SA6H.pdf
    SA6H-10SWEPT.pdf
    203
    195
    305
    162
    170
    23
    283
    75
    139
    127
    228
    - 124
    82
    90
    827
    60
    124
    376
    34
    237


    SA18E-XX, SMA 18 GHZ M/F S STEEL, $30.36SA18H-XX, 18GHZ M/F HEX S STEEL, $30.36SA26B-XX, 26.5GHZ M/F HEX S STEEL, $48.00

    P/NWATTFREQ$ EADATA0 dB1 dB2 dB3 dB4 dB5 dB6 dB7 dB8 dB9 dB10 dB11 dB12 dB13 dB14 dB15 dB16 dB18 dB20 dB25 dB30 dB
    SA18E-XX218 GHz$30.36SA18E.pdf
    SA18E-10SWEPT.pdf
    103
    291
    80
    902
    186
    375
    573
    199
    588
    198
    695
    130
    81
    30
    28
    483
    30
    30
    636
    - 389
    SA18H-XX218 GHz$30.36SA18H.pdf
    SA18H10swept.pdf
    79
    209
    157
    586
    226
    25
    320
    38
    154
    59
    590
    70
    120
    103
    78
    183
    105
    61
    608
    42
    320
    SA26B-XX226.5 GHz$48.00SA26B-XX.pdf78
    71
    55
    157
    14
    19
    148
    5
    8
    6
    222
    - 8
    - - 33
    - - 153
    - 11


    SA18L-XX, 18 GHZ M/F S STEEL, $68.96 40 DB AND HIGHER SA4B-XX, SMB P/J 2 WATTS 4 GHZ, $42.82SA18SS-XX, SSMA M/F 2 WATTS 18 GHZ, $78.00

    P/NWATTFREQ$ EADATA03 dB06 dB10 dB20 dB30 dB40 dB50 dB60 dB
    SA18L-XX218 GHz$68.96SA18L-XX.pdf - - - - - 23
    36
    29
    SA4B-XX24 GHz$42.82SA4B-XX.pdf - - 75
    - - - - -
    SA18SS-XX218 GHz$78.00-15
    20
    15
    15
    15
    - - -
    Home BNC; F N 2-5 Watts N 10-25 Watts N 50 Watts N 100-500 Watts QMA Reverse Polarity SMA 2W 2-27Ghz; SMB, SSMA SMA 5-100 Watts; SMB Step (Rotary) TNC, 7/16 2.92 2.4 40-50 Ghz