SMA 27GHZ & SMA PCB Test Connectors
Fairview Microwave Inc. ®

Website Last Updated: 5/24/2013
View Shopping Cart
View Cart
Call Us Toll Free! 1-800-715-43961-800-715-4396Email Us! Sales@FairviewMicrowave.comsales@fairviewmicrowave.comEmail Us! Tech_Support@FairviewMicrowave.mxtech_support@fairviewmicrowave.com
Home Adapters Attenuators Bias T's Bulk Cable Cable Assemblies Custom Cable Assemblies Cal Kits Etc Connectors Couplers DC Blocks Detectors, Limiters Dust Caps Fiber Optic Filters Hybrids Imp Match Interface Guide Low Pim Isolators, Circulators, Mixers Kits Open Shorts Phase Shifters Power Dividers QPL Components Rotary Joints; Switches Standard Gain Horns Tappers Terminations Times Microwave Products Tools Waveguide Components Links; ROHS; Reach; Conflict; ISO Tech Support Customer Feedback Firesale! Order Info/Terms RMA Form
SMA 27 GHZ Connectors are useful for terminating cables. Use Stainless Steel SMA's at 8 in-lbs for military applications per mil specs, & either stainless at 8 or brass at 5 in-lbs for commercial. These SMA's are Stainless Steel
SC3026
SMA-M CONN .085SR 27GHZ
DIRECT SOLDER
Specs (pdf): SC3026.PDF
Price (1-9): $31.12
Price (10-24): $27.67
Price (25-49): $24.20
Qty On Hand: 230
SC3025
SMA-M .085SR 27GHZ CAPT PIN
TRIM SLIDE SOLDER
Specs (pdf): SC3025.PDF
Price (1-9): $32.32
Price (10-24): $30.30
Price (25-49): $29.29
Qty On Hand: 100
SC3039
SMA BULKHEAD JACK .086 27GHZ
DIRECT SOLDER
Specs (pdf): SC3039.PDF
Price (1-9): $34.58
Price (10-24): $32.27
Price (25-49): $29.96
Qty On Hand: 87
SC3030
SMA-F PANEL POST CONN 27GHZ
2 HOLE .590 DIELECTRIC
Specs (pdf): SC3030.PDF
Price (1-9): $23.28
Price (10-24): $22.16
Price (25-49): $21.05
Qty On Hand: 482
SC3029
SMA-F PANEL POST CONN 27GHZ
2 HOLE .590 DIELECTRIC
Specs (pdf): SC3029.PDF
Price (1-9): $23.28
Price (10-24): $22.16
Price (25-49): $21.05
Qty On Hand: 107
SC3028
SMA-F PANEL POST CONN 27GHZ
3/8 in FLANGE 4 HOLE
Specs (pdf): SC3028.PDF
Price (1-9): $23.28
Price (10-24): $22.16
Price (25-49): $21.05
Qty On Hand: 200
SC3027
SMA-F PANEL POST CONN 27GHZ
1/2 in FLANGE 4 HOLE
Specs (pdf): SC3027.PDF
Price (1-9): $23.28
Price (10-24): $22.16
Price (25-49): $21.05
Qty On Hand: 40
The 27 GHZ SMA is a refined design of a standard SMA; the two versions mate with each other.
Home BNC Cable BNC Other BMA (OSP), HN, MCX MMCX N, Cable, Male N, Cable, Female N Panel, Pressmount N Semi Rigid PCB Test SMA Bulkhead SMA Cable Straight SMA Cable Right Angle SMA Plug Semi Rigid SMA Jack Semi Rigid SMA Panel, Flange SMA Panel Post Contact SMA PCB, Pressmount SMA 27Ghz, SMA PCB Test SMB, SMC, SSMC, SSMA SMP (GPO) Cable Conn's; SMP Bullets (f-f) SMP SHROUDS PRESS-IN SMP Shrouds Thread-In SMP Shrouds Surf Mount SMP PCB Edge Launch SMP PCB Surf Mount MINI-SMP (GPPO) Bullets; MSSS TNC Cable TNC Reverse Polarity TNC Panel Post Bulkhead 1.85/2.4/2.92mm 7/16 HN QMA SHV ZMA 10-32