 | | MP01500B-2 | | 2-WAY BNC-F DIVIDER | | 1-500MHZ | | | | | | |
|  | | MP021000-2 | | 2-WAY BNC-F DIVIDER | | 0.2-1000MHZ | | | | | | |
|  | | MP051000-2 | | DIVIDER 2X SMA-F | | 5-1000 MHZ VSWR 1.3 | | | | | | |
|  | | MP8451-2 | | SMA-F 2X VSWR 1.2 ILOSS .35DB | | .5-1 GHZ ISOL 20DB | | | | | | |
|
|
 | | MP8412-2 | | SMA-F 2X VSWR 1.2 ILOSS .35DB | | 1-2 GHZ ISOL 20DB | | | | | | |
|  | | MP8306-2 | | 2X SMA-F VSWR 1.25 ILOSS .3DB | | .698-2.7 GHZ ISOL 20DB | | | | | | |
|  | | MP8303-2 | | 2X SMA-F VSWR 1.25 ILOSS .3DB | | .698-2.7 GHZ ISOL 20DB | | | | | | |
|  | | MP8305-2 | | 2X SMA-F VSWR 1.3 ILOSS .4DB | | .8-2.4 GHZ ISOL 22DB | | | | | | |
|
|
 | | MP8455-2 | | SMA-F 2X VSWR 1.4 ILOSS 1.3DB | | .4-3.6 GHZ ISOL 17DB | | | | | | |
|  | | MP8309-2 | | 2X SMA-F VSWR 1.25 ILOSS .4DB | | .5-2GHZ ISOL 22DB | | | | | | |
|  | | MP8424-2 | | 2X SMA-F VSWR 1.25 ILOSS .35DB | | 2-4 GHZ ISOL 20DB MIN | | | | | | |
|  | | MPR03-2 | | RES POWER DIVIDER 2-WAY | | 0-3 GHZ VSWR 1.3 | | | | | | |
|
|
 | | MPR04-2 | | RES POWER DIVIDER SMA-F'S | | 0-4GHZ VSWR 1.4 1W | | | | | | |
|  | | MP8314-2 | | 2X SMA-F VSWR 1.5 0.5DB IL | | 1-4GHZ ISOL 20DB | | | | | | |
|  | | MP0208-2 | | 2X SMA-F VSWR 1.25 ILOSS .6DB | | 2-8 GHZ ISOL 20DB | | | | | | |
|  | | MP0712-2 | | 2X SMA-F VSWR 1.35 ILOSS .4DB | | 7-12.4GHZ ISOL 20DB | | | | | | |
|
|
 | | MPR18-2 | | POWER DIVIDER RESISTIVE SMA-F | | 0-18GHZ VSWR 1.35 | | | | | | |
|  | | MP0218-2 | | 2X SMA-F VSWR 1.5 ILOSS 2.2DB | | 2-18GHZ ISOL 16 | | | | | | |
|  | | MPR26-2 | | POWER DIVIDER RESISTIVE 3.5-F | | 0-26.5GHZ VSWR 1.7 | | | | | | |
|  | | MP1540-2 | | 2X 2.92-F VSWR 1.8 ILOSS 1.2DB | | 15-40GHZ ISOL 13DB | | | | | | |
|
|
 | | MPR40-2 | | POWER DIVIDER RESISTIVE 2.92F | | 0-40GHZ VSWR 1.7 | | | | | | |
|  | | MP0860-2 | | 1.85-F VSWR 2.0 ILOSS 3DB TYP | | 8-60GHZ ISOL 10DB TYP | | | | | | |
|