 | | ST0645 | | SMA-M 1WATT TERMINATION | | 6GHZ VSWR 1.15 TRIMETAL BRASS | | | | | | |
|  | | ST1810 | | SMA-MALE 1WATT TERMINATION | | 18 GHZ VSWR 1.35 S STEEL NUT | | | | | | |
|  | | ST-18-NM/NM/18 | | SMA-MALE 1WATT TERMINATION | | 18 GHZ VSWR 1.35 S STEEL NUT | | | | | | |
|  | | ST0635F | | SMA-FEMALE 1WATT TERMINATION | | 6GHZ VSWR 1.2 BRASS | | | | | | |
|
|
 | | ST1822 | | SMA-MALE 1WATT TERMINATION | | 6GHZ VSWR 1.15 BRASS | | | | | | |
|  | | ST1819B | | SMA-MALE 1WATT | | 6GHZ VSWR 1.1 S STEEL | | | | | | |
|  | | ST0625 | | SMA-MALE 2WATT | | 6GHZ VSWR 1.2 BRASS | | | | | | |
|  | | ST1819 | | SMA-MALE 1WATT | | 18GHZ VSWR 1.2 S STEEL | | | | | | |
|
|
 | | ST1819C | | SMA-MALE 1WATT W CHAIN | | 18GHZ VSWR 1.2 S STEEL | | | | | | |
|  | | ST1813 | | SMA-MALE 1WATT TERMINATION | | 18GHZ VSWR 1.15 S STEEL | | | | | | |
|  | | ST1827 | | SMA-MALE 1WATT TERMINATION | | 18GHZ VSWR 1.05 S STEEL | | | | | | |
|  | | ST1828 | | SMA-MALE 1WATT TERMINATION | | 18GHZ VSWR 1.05 S STEEL / Au | | | | | | |
|
|
 | | ST1833 | | SMA TERM FEEDTHROUGH 2W | | 1 GHZ VSWR 1.25 | | | | | | |
|  | | ST1820 | | SMA-M .5WATT TERMINATION | | 18GHZ VSWR 1.25 | | | | | | |
|  | | ST1825C | | SMA-MALE 1WATT TERM W CHAIN | | 18GHZ VSWR 1.2 S STEEL | | | | | | |
|  | | ST1825F | | SMA-FEMALE 1WATT TERMINATION | | 18GHZ VSWR 1.2 S STEEL | | | | | | |
|
|
 | | ST1831 | | SMA-M PUSH ON 1W TERMINATION | | 18GHZ VSWR 1.2 BRASS | | | | | | |
|  | | ST1824F | | SMA-FEMALE 1WATT TERM CHAIN | | 18GHZ VSWR 1.2 S STEEL | | | | | | |
|  | | ST1850 | | SMA-MALE 2WATT TERMINATION | | 18GHZ VSWR 1.2 S STEEL | | | | | | |
|  | | ST1852F | | SMA-FEMALE 2WATT TERMINATION | | 18GHZ VSWR 1.2 S STEEL | | | | | | |
|
|
 | | ST2650 | | SMA-MALE 1WATT TERMINATION | | 26.5GHZ VSWR 1.3 S STEEL AU | | | | | | |
|  | | ST2659 | | SMA-MALE 1WATT TERMINATION | | 26.5GHZ VSWR 1.3 S STEEL | | | | | | |
|  | | ST2658C | | SMA-MALE 1WATT TERM W CHAIN | | 26.5GHZ VSWR 1.3 S STEEL | | | | | | |
|  | | ST2671 | | SMA-MALE 2WATT TERMINATION | | 26.5GHZ VSWR 1.3 S STEEL AU | | | | | | |
|
|
 | | ST2673 | | SMA-MALE 2WATT TERMINATION | | 26.5GHZ VSWR 1.3 S STEEL | | | | | | |
|  | | ST2675 | | SMA-MALE 2WATT TERMINATION | | 26.5GHZ VSWR 1.3 S STEEL AU | | | | | | |
|  | | ST2677 | | SMA-MALE 2WATT TERMINATION | | 26.5GHZ VSWR 1.3 S STEEL | | | | | | |
|