Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA to 7/16 DIN Adapters RF Coaxial

Fairview Microwave SMA to 7/16 DIN adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version A to 7/16, DIN 47223 adapter series. SMA to 7/16 DIN adapter products are regularly in stock. RF components in this category include SMA to 7/16 DIN adapters which are low pim. Low pim SMA to 7/16 DIN adapter series are specialized for those applications. This SMA 7/16 DIN adapter series can be reversed to become 7/16 DIN to SMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMA 7/16 DIN adapter 50 Ohm. SMA to 7/16 DIN adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 6, 7.5 and 8 GHz SMA 7/16 DIN adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to 7/16 DIN connector adapter category is a between series design.

VSWR for this SMA to 7/16 DIN adapter category is 1.09:1, 1.2:1, 1.29:1 or 1.3:1. The Fairview Microwave website is where to find SMA to 7/16 DIN adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm low pim variations. Low PIM SMA to 7/16 DIN adapters have -170 passive intermodulation specifications. SMA 7/16 DIN adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMA to 7/16 DIN coaxial adapter product line.

SMA to 7/16 DIN adapters for RF coaxial include brass material on interface 1 bodies. SMA adapter connector 1 body plating example for these products is tri-metal. Beryllium copper or brass is the SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMA connector 1 contact plating material of gold, gold over copper is available, contact us for any updated options. Brass is an example of 7/16 DIN (interface number 2) body material. 7/16 DIN connector 2 contact plating material example is gold, gold over copper. 7/16 DIN to SMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMA to 7/16 DIN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.