- Low Loss LL335i and LL142 Cable Assemblies to 18 GHz
Introducing New Line of
Low Loss LL335i and LL142
Cable Assemblies Up to 18 GHz
From Fairview Microwave
N Male to N Male Cables
With LL335i and LL142 Up to 18 GHz
N Male to N Male Low Loss LL335i Cable Assemblies to 18 GHz (36 in.) |
Click to open: SCE1806-0505-36 |
N Male to N Male Low Loss LL335i Cable Assemblies to 18 GHz (48 in.) |
Click to open: SCE1806-0505-48 |
N Male to N Male Low Loss LL142 Cable Assemblies to 18 GHz (24 in.) |
Click to open: SCE1811-0505-24 |
N Male to N Male Low Loss LL142 Cable Assemblies to 18 GHz (36 in.) |
Click to open: SCE1811-0505-36 |
N Male to N Male Low Loss LL142 Cable Assemblies to 18 GHz (48 in.) |
Click to open: SCE1811-0505-48 |
N Male to SMA Male Cables
With LL335i Up to 18 GHz
N Male to SMA Male Low Loss LL335i Cable Assemblies to 18 GHz (36 in.) |
Click to open: SCE1806-0105-36 |
N Male to SMA Male Low Loss LL335i Cable Assemblies to 18 GHz (48 in.) |
Click to open: SCE1806-0105-48 |
SMA Male to SMA Male Cables
With LL335i and LL142 Up to 18 GHz
SMA Male to SMA Male Low Loss LL335i Cable Assemblies to 18 GHz (36 in.) |
Click to open: SCE1806-0101-36 |
SMA Male to SMA Male Low Loss LL335i Cable Assemblies to 18 GHz (48 in.) |
Click to open: SCE1806-0101-48 |
SMA Male to SMA Male Low Loss LL142 Cable Assemblies to 18 GHz (24 in.) |
Click to open: SCE1811-0101-24 |
SMA Male to SMA Male Low Loss LL142 Cable Assemblies to 18 GHz (36 in.) |
Click to open: SCE1811-0101-36 |
SMA Male to SMA Male Low Loss LL142 Cable Assemblies to 18 GHz (48 in.) |
Click to open: SCE1811-0101-48 |
TNC Male to TNC Male Cables
With LL335i and LL142 Up to 18 GHz
TNC Male to TNC Male Low Loss LL335i Cable Assemblies to 18 GHz (36 in.) |
Click to open: SCE1806-0303-36 |
TNC Male to TNC Male Low Loss LL335i Cable Assemblies to 18 GHz (48 in.) |
Click to open: SCE1806-0303-48 |
TNC Male to TNC Male Low Loss LL142 Cable Assemblies to 18 GHz (24 in.) |
Click to open: SCE1811-0303-24 |
TNC Male to TNC Male Low Loss LL142 Cable Assemblies to 18 GHz (36 in.) |
Click to open: SCE1811-0303-36 |
TNC Male to TNC Male Low Loss LL142 Cable Assemblies to 18 GHz (48 in.) |
Click to open: SCE1811-0303-48 |
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689