- High-Performance USB-Controlled PLL Synthesizers from Fairview Microwave
Click on a product below for more details.
Model No.
Frequency
(MHz)
Pout
(dBm)
(typ)
Attenuation
Range
(dB)
Attenuation Steps
(dB)
Phase Noise
(dBc/Hz)
(typ)
2nd
Harmonic
(dBc)
External Refernce
Frequency
(MHz)
External Reference
Input Power
(dBm)
Product
Image
FMSN3900 | 35 to 4400 |
-20 to +10 |
0-31 |
0.5 |
-108 |
-18 |
10 to 100 |
+5 to +15 |
||
FMSN3901 | 25 to 6000 |
-30 to +19 |
0-51 |
1 |
-95 |
-26 |
10 to 100 |
+5 to +15 |
||
FMSN3902 | 5 to 10000 |
-14 to +18 |
0-31 |
1 |
-75 |
-22 |
10 to 100 |
+5 to +15 |
||
FMSN3903 | 10000 to 20000 |
-14 to +16 |
0-31 |
1 |
-80 |
-30 |
10 to 100 |
+5 to +15 |
||
High-Performance USB-Controlled PLL Synthesizers from Fairview Microwave
Fairview Microwave’s PLL frequency synthesizer models are compact, rugged, SMA-connectorized designs that support a USB 2.0 interface with a PC supplying DC power and GUI command control. They cover a broad range of frequency bands from 25 MHz to 27 GHz.
These USB-Controlled PLL Synthesizers deliver output attenuation that is adjustable up to 50 dB in 1 dB steps and high output power levels ranging from +10 dBm to +19 dBm typical. Phase noise is as low as -108 dBc/Hz at 100 MHz offset and phase locked speed is 1 msec typical.
Additionally, these PLL synthesizer models feature a 50 MHz internal frequency source and optional external reference with supplied cable. Frequency resolution can be adjusted using either Integer (default) or fractional modes with resolution to a step size down to 1 MHz.
Our PLL frequency synthesizer modules support RF power disable, phase locking and unlocking, and functional LED indicators that confirm a USB connection. These PLL frequency synthesizers are RoHS and Reach compliant and are classified as EAR99.
Model No.
Frequency
(MHz)
Pout
(dBm)
(typ)
Attenuation
Range
(dB)
Attenuation Steps
(dB)
Phase Noise
(dBc/Hz)
(typ)
2nd
Harmonic
(dBc)
External Refernce
Frequency
(MHz)
External Reference
Input Power
(dBm)
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689