Fairview Microwave
﷯1-800-715-4396

Need help choosing?

Click Here

Click on the Links Below for More Details About Our New Break-Over Torque Wrenches

Break-Over

Torque Wrenches

• Calibrated in compliance with ANSI/NCSLZ540-3 and ISO_10011

• Designed to prevent over torque

• Hex sizes include 5/16”, 5/8”, 15/64”, 5/32”, 1/4”, 9/16”, 13/16”,

  3/4” and 25/32”

Introducing New Line of

Break-Over Torque Wrenches for N Connectors

N, SC Torque Wrench in Break-Over Type With 13/16 Bit that is Preset to 14 in-lbs

N, SC Torque Wrench in Break-Over Type With 13/16 Bit that is Preset to 14 in-lbs

Click to open:
ST-N-1316-BO14
N, 7mm Torque Wrench in Break-Over Type With 3/4 Bit that is Preset to 14 in-lbs

N, 7mm Torque Wrench in Break-Over Type With 3/4 Bit that is Preset to 14 in-lbs

Click to open:
ST-N-34-BO14
N Torque Wrench in Break-Over Type With 20mm Bit that is Preset to 8.1 in-lbs

N Torque Wrench in Break-Over Type With 20mm Bit that is Preset to 8.1 in-lbs

Click to open:
ST-N-2532-BO8
N Torque Wrench in Break-Over Type With 25/32 Bit that is Preset to 14 in-lbs

N Torque Wrench in Break-Over Type With 25/32 Bit that is Preset to 14 in-lbs

Click to open:
ST-N-2532-BO14
N, SC Torque Wrench in Break-Over Type With 13/16 Bit that is Preset to 8.1 in-lbs

N, SC Torque Wrench in Break-Over Type With 13/16 Bit that is Preset to 8.1 in-lbs

Click to open:
ST-N-1316-BO8
N Torque Wrench in Break-Over Type With 3/4 Bit that is Preset to 8.1 in-lbs

N Torque Wrench in Break-Over Type With 3/4 Bit that is Preset to 8.1 in-lbs

Click to open:
ST-N-34-BO8

Break-Over Torque Wrenches for SMA  and SSMA Connectors

3.5mm, 2.92mm, 2.4mm, SMA Torque Wrench in Break-Over Type With 5/16 Bit that is Preset to 8 in-lbs

3.5mm, 2.92mm, 2.4mm, SMA Torque Wrench in Break-Over Type With 5/16 Bit that is Preset to 8 in-lbs

Click to open:
ST-SMA-516-BO8
SMA Torque Wrench in Break-Over Type With 5/16 Bit that is Preset to 5 in-lbs

SMA Torque Wrench in Break-Over Type With 5/16 Bit that is Preset to 5 in-lbs

Click to open:
ST-SMA-516-BO5
SSMA Torque Wrench in Break-Over Type With 1/4 Bit that is Preset to 5 in-lbs

SSMA Torque Wrench in Break-Over Type With 1/4 Bit that is Preset to 5 in-lbs

Click to open:
ST-SSMA-14-BO5
SSMA Torque Wrench in Break-Over Type With 1/4 Bit that is Preset to 8.1 in-lbs

SSMA Torque Wrench in Break-Over Type With 1/4 Bit that is Preset to 8.1 in-lbs

Click to open:
ST-SSMA-14-BO8

Break-Over Torque Wrenches for SMC and SSMC Connectors

SMC Torque Wrench in Break-Over Type With 15/64 Bit that is Preset to 3 in-lbs

SMC Torque Wrench in Break-Over Type With 15/64 Bit that is Preset to 3 in-lbs

Click to open:
ST-SMC-1564-BO3
SSMC Torque Wrench in Break-Over Type With 5/32 Bit that is Preset to 2 in-lbs

SSMC Torque Wrench in Break-Over Type With 5/32 Bit that is Preset to 2 in-lbs

Click to open:
ST-SSMC-532-BO2

Break-Over Torque Wrenches for TNC Connectors

TNC Torque Wrench in Break-Over Type With 5/8 Bit that is Preset to 12 in-lbs

TNC Torque Wrench in Break-Over Type With 5/8 Bit that is Preset to 12 in-lbs

Click to open:
ST-TNC-58-BO12
TNC Torque Wrench in Break-Over Type With 9/16 Bit that is Preset to 6.1 in-lbs

TNC Torque Wrench in Break-Over Type With 9/16 Bit that is Preset to 6.1 in-lbs

Click to open:
ST-TNC-916-BO6
TNC Torque Wrench in Break-Over Type With 9/16 Bit that is Preset to 12 in-lbs

TNC Torque Wrench in Break-Over Type With 9/16 Bit that is Preset to 12 in-lbs

Click to open:
ST-TNC-916-BO12
TNC Torque Wrench in Break-Over Type With 5/8 Bit that is Preset to 6.1 in-lbs

TNC Torque Wrench in Break-Over Type With 5/8 Bit that is Preset to 6.1 in-lbs

Click to open:
ST-TNC-58-BO6

Break-Over Torque Wrench for 1.0 Connectors

1.0mm Torque Wrench in Break-Over Type With 15/64 Bit that is Preset to 4 in-lbs

1.0mm Torque Wrench in Break-Over Type With 15/64 Bit that is Preset to 4 in-lbs

Click to open:
ST-1MM-1564-BO4

Break-Over Torque Wrench for 3.5, 2.92mm, 2.4mm Connectors

3.5mm, 2.92mm, 2.4mm, SMA Torque Wrench in Break-Over Type With 5/16 Bit that is Preset to 8 in-lbs

3.5mm, 2.92mm, 2.4mm, SMA Torque Wrench in Break-Over Type With 5/16 Bit that is Preset to 8 in-lbs

Click to open:
ST-SMA-516-BO8
3.5mm, 2.92mm, 2.4mm Torque Wrench in Break-Over Type With 5/16 Bit that is Preset to 12 in-lbs

3.5mm, 2.92mm, 2.4mm Torque Wrench in Break-Over Type With 5/16 Bit that is Preset to 12 in-lbs

Click to open:
ST-SMA-516-BO12

Break-Over Torque Wrench for 7mm Connectors

N, 7mm Torque Wrench in Break-Over Type With 3/4 Bit that is Preset to 14 in-lbs

N, 7mm Torque Wrench in Break-Over Type With 3/4 Bit that is Preset to 14 in-lbs

Click to open:
ST-N-34-BO14

Break-Over Torque Wrenches

RF torque wrenches in a broad range of connectors series have been released by Fairview Microwave in the new break-over design. 1.0mm, 2.4mm, 2.92mm, 3.5mm, 7mm, SC, SMA, SMC, SSMA, SSMC, Type N and TNC torque wrenches in the break-over design have been added in this recent Fairview release. These RF torque wrenches are offered with hex sizes (also called bit size) of 5/16”, 5/8”, 15/64”, 5/32”, 1/4”, 9/16”, 13/16”, 3/4” and 25/32”. The maximum torque values of these break-over RF wrenches are preset and range from 2 in-lbs to 14 in-lbs depending on the chosen configuration.

Fairview’s break-over RF torque wrenches feature a unique pivoting joint that “breaks” when the preset torque force has been reached. This “break-over” action prevents the RF connector coupling nut from being over tightened and damaged. The new torque wrenches for RF connectors from Fairview are made with a nickel-plated steel wrench head that is connected to a light weight, ultra-durable anodized aluminum handle. Each RF connector torque wrench comes certified and calibrated in compliance with ANSI/NCSLZ540-3 and ISO_10011 standards. These radio frequency torque wrenches are secured inside a properly labeled wooden box for convenient storage.

Click here to view our entire line of RF products

Fairview Microwave Inc.

1130 Junction Dr. #100 Allen, TX 75013

Tel: 1-800-715-4396 / (972) 649-6678

Fax: (972) 649-6689

 

® Fairview Microwave Inc. 2016 All rights reserved.