- 4.1/9.5 Mini-DIN IP67 Adapters
Released by Fairview Microwave
• Ingress protection from water and dust
• Weatherproof bodies with operation up to 6 GHz
• VSWR 1.15:1 to 1:25:1
• PTFE insulators and silicone rubber gaskets
• Temperature range -40 to +120 Degrees C
IP67 Mated
4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male Adapter IP67 Mated |
|
Click to open:
SM4404 |
4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Female Adapter IP67 Mated |
|
Click to open:
SM4405 |
4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 Mated |
|
Click to open:
SM4406 |
Bulkhead 4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 Mated |
|
Click to open:
SM4407 |
7/16 DIN Male to 4.1/9.5 Mini DIN Male Adapter IP67 Mated |
|
Click to open:
SM4416 |
7/16 DIN Male to 4.1/9.5 Mini DIN Female Adapter IP67 Mated |
|
Click to open:
SM4417 |
7/16 DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 Mated |
|
Click to open:
SM4418 |
7/16 DIN Female to 4.1/9.5 Mini DIN Male Adapter IP67 Mated |
|
Click to open:
SM4419 |
Bulkhead 7/16 DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 Mated |
|
Click to open:
SM4420 |
4.1/9.5 Mini DIN Male to N Male Adapter IP67 Mated |
|
Click to open:
SM4426 |
4.1/9.5 Mini DIN Male to N Female Adapter IP67 Mated |
|
Click to open:
SM4427 |
4.1/9.5 Mini DIN Female to N Female Adapter IP67 Mated |
|
Click to open:
SM4428 |
4.1/9.5 Mini DIN Female to N Male Adapter IP67 Mated |
|
Click to open:
SM4429 |
Bulkhead 4.1/9.5 Mini DIN Female to N Female Adapter IP67 Mated |
|
Click to open:
SM4430 |
IP67 Unmated
4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male Adapter IP67 UnMated |
|
Click to open:
SM4454 |
4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Female Adapter IP67 UnMated |
|
Click to open:
SM4455 |
4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 UnMated |
|
Click to open:
SM4456 |
Bulkhead 4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 UnMated |
|
Click to open:
SM4457 |
7/16 DIN Male to 4.1/9.5 Mini DIN Male Adapter IP67 UnMated |
|
Click to open:
SM4466 |
7/16 DIN Male to 4.1/9.5 Mini DIN Female Adapter IP67 UnMated |
|
Click to open:
SM4467 |
7/16 DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 UnMated |
|
Click to open:
SM4468 |
7/16 DIN Female to 4.1/9.5 Mini DIN Male Adapter IP67 UnMated |
|
Click to open:
SM4469 |
Bulkhead 7/16 DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 UnMated |
|
Click to open:
SM4470 |
4.1/9.5 Mini DIN Male to N Male Adapter IP67 UnMated |
|
Click to open:
SM4476 |
4.1/9.5 Mini DIN Male to N Female Adapter IP67 UnMated |
|
Click to open:
SM4477 |
4.1/9.5 Mini DIN Female to N Female Adapter IP67 UnMated |
|
Click to open:
SM4478 |
4.1/9.5 Mini DIN Female to N Male Adapter IP67 UnMated |
|
Click to open:
SM4479 |
Bulkhead 4.1/9.5 Mini DIN Female to N Female Adapter IP67 UnMated |
|
Click to open:
SM4480 |
IP67
MATED
IP67
UNMATED
Click a Category Below for More Product Details
Fairview Microwave’s new RF adapters are IP67 rated, meaning they use advanced ingress protection to make them virtually impenetrable to contaminants like dust, sand, and water. Offered in this release are in-series adapters including 7/16 DIN, 4.1/9.5 mini-DIN, Type-N and TNC. Between-series versions include 7/16 DIN to 4.1/9.5 mini-DIN, 7/16 DIN to Type-N and 4.1/9.5 mini-DIN to Type-N. They are compatible with all like-series connectors, cables and passive and active components. Each adapter operates to 6 GHz with excellent VSWR of 1.15:1 to 1:25:1 depending on the connector type.
Fairview’s ingress protected RF adapters also come in two different versions, “Mated” and “Unmated”. “Mated” adapters meet the requirements of IP67 only when both ends of the adapter are terminated in mating connectors. “Unmated” adapters meet the requirements of IP67 even when one or both ends of the adapter are unterminated.
Click here to view our entire line of RF Adapters
® Fairview Microwave Inc. 2018 All rights reserved.
Fairview Microwave Inc.
1130 Junction Dr. #100 Allen, TX 75013
Tel: 1-800-715-4396 / (972) 649-6678
Fax: (972) 649-6689