RA Right Angle SMA connectors also be known as SubMiniature version A in male (plug) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm right angle SMA male (plug) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our plug (male) RA SMA (SubMiniature version A) RF connectors. SMA RA male (plug) connector RA are available for coax termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial 50 Ohm SMA male / plug right angle (RA) connector questions.
Fairview Microwave (right angle) male (M) / plug (Pl) SMA connectors with coax termination at 50 Ohm offer .100 inch, 0.100 inch, fm-sr141cu, ll142, ll160, ll335i, lmr-200, lmr-240, m17/93-178, rg316ds, rg402, rg405, rg55, rg58 or spp-250-llpl interfaces. Our right angle SMA plug to coaxial male (M) connection series includes clamp/solder, crimp/non-solder contact, crimp/solder, solder/non-solder contact or solder/solder attachments. SMA male (plug) right angle connector interconnects for building coax cables interface with .100 inch, 0.100 inch, fm-sr141cu, ll142, ll160, ll335i, lmr-200, lmr-240, m17/93-178, rg316ds, rg402, rg405, rg55, rg58 or spp-250-llpl. 50 Ohm right angle SMA (SubMiniature version A) coax connectors with male (plug) gender, like our others, ship same-day.
Our product category includes right angle M SMA mount connector types with 10, 12, 12.4, 18 and 6 GHz frequency maximum. Fairview Microwave SMA (SubMiniature version A) right angle male (plug) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. SMA male (plug) connector RA series from Fairview are part of a growing inventory of new RF components. Low pim or precision right angle SMA male (plug) connectors are used when additional features / performance are required. Low PIM right angle SMA male connector series have low passive intermodulation (intermod) specifications of -155.
Our RF right angle SMAM (SMA male) connector series is built with brass, passivated stainless steel or stainless steel body. High-quality SMA male right angle coaxial connectors from Fairview Microwave have plating of gold, gold over nickel, nickel, passivated, silver or tri-metal. Beryllium copper, brass, brass/phosphor bronze or phosphor bronze contact material is used for these well designed Fairview Microwave right angle SMA male RF interconnects. Our (RA) right angle SMA plug (Pl) connector series is designed with gold, gold over nickel, silver contact plating. SMA right angle connectors in male (plug) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm right angle SMA (SubMiniature version A) male connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for right angle (RA) SMA male (plug / Pl) connectors, we should be your first choice for all RF components.