Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA BNC Male to RA N Male Cable RG-58 Coax

SKU: SCB18031
DISCONTINUED PRODUCT
Search for alternative
Cable Assemblies.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG58
RF Cable TypeRG-58
RF Cable Impedance50
Description

RA BNC Male to RA N Male Cable RG-58 Coax

RF cable assembly part number SCB18031 RA BNC male to RA N male cable RG-58 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA BNC male to RA N male cable RG-58 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with BNC cable connection on one end and a type N cable connection on the other end. Our BNC cable assembly has a male gender on end one and male on end two. BNC cable SCB18031 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview BNC male to type N male cable assembly SCB18031 is built with RG58 coax and it is a flexible design. Our BNC cable assembly is manufactured with right angle 50 Ohm BNC to right angle 50 Ohm N type cable connectors and has a 50 Ohm impedance for the cable. RF specs for this BNC right angle male to N type right angle male cable can be found on its specifications datasheet PDF above. Keep in mind that SCB18031 can also be used as a type N male to BNC male cable because the assembly operates in both directions.

BNC right angle male to type N right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BNC to type N cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of BNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.