| | SC9213 | | N PNL PLUG RECEP | | CAPTIVATED 1 INCH FLANGE | | | | | | |
|  | | SC9214 | | N-M 4 HOLE FLANGE ALBALOY/AU | | CAPTIVATED 1 INCH FLANGE | | | | | | |
|  | | SC9216 | | N-M RECEPT PANEL 1in FLANGE | | .590in EXT DIELECTRIC | | | | | | |
|  | | SC9218 | | N-M RECEPT PANEL 1 IN FLANGE | | .330in EXT DIELECTRIC | | | | | | |
|
|
 | | SC9235 | | N RECEPTACLE PNL-F SOLDER POT | | CAPTIVATED 1 INCH FLANGE | | | | | | |
|  | | SC9237 | | N PANEL JACK RECEPTACLE 1in SQ | | DOUBLE WIDE SLOT TRIMETAL PLATING | | | | | | |
|  | | SC9236 | | N PANEL JACK RECEPTACLE | | SOLDER POT TRIMETAL PLATING | | | | | | |
|  | | SC9238 | | N PANEL JACK RECEPTACLE S POT | | NI/SI UG-58AU EQ CAPTIVATED | | | | | | |
|
|
 | | SC9239 | | N PANEL JACK RECEPTACLE S POT | | Ni/Au UG-58AU EQ CAPTIVATED | | | | | | |
|  | | SC9273 | | N RECEPTACLE PRESSMOUNT JACK | | NICKEL/GOLD CAPTIVATED POST CONTACT | | | | | | |
|  | | SC9271 | | N PRESSMOUNT RECEPTACLE JACK | | NICKEL/GOLD CAPTIVATED | | | | | | |
|  | | SC9228 | | N PANEL JACK RECEPTACLE | | 11/16 INCH FLANGE NI/AU CAPTIVATED | | | | | | |
|
|
 | | SC9232 | | N PANEL J RECEP.687 SQ. SILVER | | 11/16 INCH FLANGE SI/AU CAPTIVATED | | | | | | |
|  | | SC9233 | | N PANEL JACK RCP .687 SQ | | 11/16 INCH FLANGE NI/AU CAPTIVATED | | | | | | |
|  | | SC9230 | | PNL N RECEP POST-CONT | | EPOXY CAPTIVATED 11/16 INCH FLANGE | | | | | | |
|  | | SC9241 | | N RECEPTACLE POST CONTACT FLNG | | 1 INCH FLANGE NI/AU | | | | | | |
|
|
 | | SC9245 | | N PNL JACK RECEP POST CONTACT | | CAPTIVATED | | | | | | |
|  | | SC9242 | | N PANEL JACK TAB 1in FLANGE | | NI/AU CAPTIVATED | | | | | | |
|  | | SC9277 | | N BULKHEAD JACK RECEPTACLE | | FRONT MOUNT HERMETIC UG-680 A/U EQ | | | | | | |
|  | | SC9247 | | N PNL J RECEP CST SLD PIN . | | CAPTIVATED ALBALOY POST CONTACT | | | | | | |
|
|
 | | SC9263 | | N CONN PANEL JACK SLOTTED IW | | CAPTIVATED SI/AU 1in FLANGE | | | | | | |
|  | | SC9265 | | N PANEL JACK RECEPT. 7 HOLES | | BRASS/AU | | | | | | |
|