Type N Couplers
Fairview Microwave Inc. ®

Website Last Updated: 2/6/2012
View Shopping Cart
View Cart
Call Us Toll Free! 1-800-715-43961-800-715-4396Email Us! Sales@FairviewMicrowave.comsales@fairviewmicrowave.com
Home Adapters Attenuators Bias T's Cable Cable Assemblies Custom Cable Assemblies Cal Kits Etc Connectors Couplers DC Blocks Dust Caps Fiber Optic Filters Hybrids Imp Match Interface Guide Isolators, Circulators Low Pim Kits Open Shorts Phase Shifters Power Dividers QPL Components Rotary Joints; Switches Standard Gain Horns Tappers Terminations Times Microwave Products Tools Links; ROHS; Reach; Conflict Tech Support Customer Feedback Firesale! Order Info/Terms RMA form
Type N couplers are commonly used below 12 gHz, but higher frequency usits are possible with precision N connectors.
Type N Couplers are useful for sampling a portion a signal.

SMC4035-XX, 800-2500 MHZ, $51.13SMC4037-XX, 700-2700 MHZ, $53.26SMC4039-XX, 700-2700MHZ, $324.48 LOW PIM <140DBC
COUPLINGDIRECTIVITYINS LOSSVSWRSTOCK
6 dB25 dB min1.9 dB max1.2 max13
8.5 dB--- -
10 dB25 dB min0.9 dB max1.2 max4
15 dB25 dB min0.5 dB max1.2 max15
20 dB25 dB min0.4 dB max1.2 max5
30 dB--- -
COUPLINGDIRECTIVITYINS LOSSVSWRSTOCK
6 dB20 dB min0.5 dB max1.3 max19
8.5 dB--- -
10 dB20 dB min0.5 dB max1.3 max53
15 dB--- -
20 dB20 dB min0.4 dB max1.3 max74
30 dB20 dB min0.4 dB max1.3 max97
COUPLINGDIRECTIVITYINS LOSSVSWRSTOCK
6 dB20 dB min1.4 dB max1.3 max3
8.5 dB--- -
10 dB20 dB min0.6 dB max1.3 max2
15 dB--- -
20 dB--- -
30 dB--- -
DATASHEET: SMC4035.pdf DATASHEET: SMC4037.pdf DATASHEET: SMC4039.pdf


MC4052-XX, 4-8GHZ 20DB 50 WATTS, $335.51MC4067-XX, 7-12.4GHZ 20DB 50 WATTS, $383.44MC4061-XX, 1.0-12.4GHZ 30DB 600 WATTS, $768.11
COUPLINGDIRECTIVITYINS LOSSVSWRSTOCK
10 dB17 dB min1.2 dB max1.5 max7
20 dB17 dB min0.35 dB max1.5 max8
30 dB17 dB min0.35 dB max1.5 max2
COUPLINGDIRECTIVITYINS LOSSVSWRSTOCK
10 dB--- -
20 dB15 dB min-1.5 max7
30 dB--- -
COUPLINGDIRECTIVITYINS LOSSVSWRSTOCK
10 dB---0
20 dB---0
30 dB13 dB min0.20 dB max1.6 max8
DATASHEET: MC4052.pdf DATASHEET: MC4067.pdf DATASHEET: MC4061A.pdf
Home SMA 1.85 2.92 Couplers Type N Couplers