 | | MPR18N-2 | | DIVIDER RESISTIVE N FMF 1W | | 0-18GHZ VSWR 1.35 | | | | | | |
|  | | SMP8750 | | N-F 2-WAY 800-2500MHZ 10W | | VSWR 1.3 ISOLATION 20DB | | | | | | |
|  | | SMP8751 | | N-F 2-WAY 698-2700MHZ 10W | | VSWR 1.3 ISOLATION 20DB | | | | | | |
|  | | MP8748-2 | | DIVIDER N-F 2-WAY 800-2500MHZ | | VSWR 1.25 ISOLATION 22DB | | | | | | |
|
|
 | | MP8749-2 | | DIVIDER N-F 2-WAY 700-2700MHZ | | 700-2700 MHZ 50W | | | | | | |
|  | | SMP8710 | | DIVIDER N-F 2-WAY | | 800-2500 MHZ REACTIVE | | | | | | |
|  | | SMP8752 | | DIVIDER N-F 2WAY | | .8-2.2 GHZ DC BLOCK | | | | | | |
|  | | MP8705 | | DIVIDER N-F 2-WAY | | 380-960 MHZ | | | | | | |
|
|
 | | SMP3560 | | N-F 2-WAY 350-6000MHZ 10W | | VSWR 1.4 ISOLATION 16DB | | | | | | |
|  | | MP0727N-2 | | DIVIDER 2-WAY N | | 700-2700MHZ | | | | | | |
|  | | SMP3578 | | DIVIDER N-F 2-WAY 70-2700 MHZ | | VSWR 1.7 ISOLATION 15DB | | | | | | |
|  | | MP0727D-2 | | DIVIDER 2-WAY 7-16 | | 700-2700 MHZ REACTIVE | | | | | | |
|
|
 | | MP8763-2 | | DIVIDER N-F 2-WAY 1-2 GHZ 30W | | VSWR 1.2 ISOL 25DB | | | | | | |
|  | | MP8767-2 | | DIVIDER N-F 2-WAY 4-8 GHZ | | VSWR 1.35 ISOL 20DB | | | | | | |
|  | | MP8769 | | DIVIDER N-F 2-WAY 2-8 GHZ | | VSWR 1.35 ISOL 20DB | | | | | | |
|  | | MP8794 | | DIVIDER N-F 2-WAY 10-14GHZ | | VSWR 1.65 ISOL 15DB | | | | | | |
|