 | | ST4N-5WA | | N-MALE 5WATT TERMINATION | | 4GHZ VSWR 1.15 | | | | | | |
|  | | ST18N530 | | N-MALE 5WATT TERMINATION | | 18GHZ VSWR 1.4 | | | | | | |
|  | | ST18N531 | | N-MALE 5WATT TERMINATION | | 18GHZ VSWR 1.4 | | | | | | |
|  | | ST18N532 | | N-MALE 5WATT TERMINATION | | 18GHZ VSWR 1.4 | | | | | | |
|
|
 | | ST6N105 | | N-MALE 10W TERMINATION | | 6GHZ VSWR 1.15 | | | | | | |
|  | | ST6N-10 | | N-MALE 10 WATT TERMINATION | | 6GHZ VSWR 1.2 | | | | | | |
|  | | ST6N-10F | | N-F 6GHZ 10 WATT TERMINATION | | 6GHZ VSWR 1.2 | | | | | | |
|  | | ST18N-10 | | N-MALE 10 WATT TERMINATION | | 18GHZ VSWR 1.35 | | | | | | |
|
|
 | | ST6N-20A | | N-MALE 20WATT TERMINATION | | 6GHZ VSWR 1.2 | | | | | | |
|  | | ST3N501 | | TERM N-M 50W 3GHZ | | | | | | | |
|  | | ST6N-20F | | N-FEMALE 20WATT TERMINATION | | 6GHZ VSWR 1.2 | | | | | | |
|  | | ST27N301 | | N-M 30W LOW PIM | | 2.7GHZ VSWR 1.2 | | | | | | |
|
|
 | | ST4N-50 | | N-MALE 50WATT TERMINATION | | 4GHZ VSWR 1.2 | | | | | | |
|  | | ST8N-50 | | N-MALE 50WATT TERMINATION | | 8GHZ VSWR 1.3 | | | | | | |
|  | | ST4N50PL | | TERMINATION N-M 50W | | | | | | | |
|  | | ST18N-50 | | TERM 18GHZ N-M 50W | | 18GHZ VSWR 1.3 | | | | | | |
|
|
 | | ST4N-100 | | N-M 4GHZ 100WATT TERMINATION | | 4GHZ VSWR 1.2 | | | | | | |
|  | | ST8N-150 | | N-MALE 150WATT TERMINATION | | 8GHZ VSWR 1.5 | | | | | | |
|  | | ST3N-200 | | TERMINATION 200W N-M 3GHZ | | VSWR 1.25 | | | | | | |
|  | | ST3N-200F | | TERMINATION 200W N-F 3GHZ | | VSWR 1.25 | | | | | | |
|