Fairview Microwave N to N adapters RF coaxial ship from our facility same-day. These RF components also referred to as Type N, N Type, Neill to Type N, N Type, Neill adapter series. N to N adapter products are regularly in stock. RF components in this category include N to N adapters which are low pim or precision. Low pim or precision N to N adapter series are specialized for those applications. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our N N adapter 50 Ohm or 75 Ohm. N to N adapter category includes 50 Ohm or 75 Ohm female or male to 50 or 75 Ohm female or male (jack or plug to jack or plug) gender. 10, 11, 12, 12.4, 18, 2, 3 and 6 GHz N N adapter frequency maximums are available. Fairview Microwave coaxial N connector to N connector adapter category is a in-series design.
N to N to bulkhead adapter mount type is also available from Fairview Microwave. Our low pim or precision N bulkhead adapters with N second interface are stocked continually like our other parts. Hermetically sealed N N bulkhead adapters can be found on our website as well. VSWR for this N to N adapter category is 1.15:1, 1.2:1, 1.25:1, 1.29:1, 1.3:1, 1.35:1, 1.4:1, 1.45:1 or 1.5:1. The Fairview Microwave website is where to find bulkhead (push on or quick disconnect / quick connect / quick lock type) N to N adapter RF coaxial in-series designs within these 50 Ohm or 75 Ohm to 50 or 75 Ohm bulkhead mount hermetically sealed low pim or precision variations. Low PIM N to N adapters have -165, -160 or -155 passive intermodulation specifications. N N adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm or 75 Ohm N to N coaxial adapter product line.
N to N adapters for RF coaxial include brass, passivated stainless steel or stainless steel material on interface 1 bodies. N adapter connector 1 body plating example for these products is nickel, passivated, silver or tri-metal. Beryllium copper or brass is the N adapter interface 1 contact material used to build these RF components from Fairview Microwave. N connector 1 contact plating material of gold, gold over nickel, silver, tri-metal is available, contact us for any updated options. Brass, passivated stainless steel or stainless steel is an example of N (interface number 2) body material. N connector 2 contact plating material example is gold, gold over nickel, silver, tri-metal. Choose Fairview Microwave first, not just because of our N to N adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.