Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male to Straight Cut Lead Cable RG-214 Coax

SKU: FMC0100214
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG214
RF Cable TypeRG-214
RF Cable Impedance50
Description

N Male to Straight Cut Lead Cable RG-214 Coax

RF cable assembly part number FMC0100214 N male to straight cut lead cable RG-214 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N male to straight cut lead cable RG-214 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a straight cut lead cable connection on the other end. Our type N cable assembly has a male gender on end one and sexless on end two. Type N cable FMC0100214 is built in a male to sexless coaxial assembly design and will ship quickly after the purchase.

Fairview N type male to straight cut lead sexless cable assembly FMC0100214 is built with RG-214 coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to straight cut lead cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N male to straight cut lead sexless cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0100214 can also be used as a straight cut lead sexless to type N male cable because the assembly operates in both directions.

Type N male to straight cut lead sexless coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality N type to straight cut lead cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.