 | | SM8852 | | SMP/F- 2.92/F | | 40 GHZ | | | | | | |
|  | | SM8854 | | SMP/M FD- 2.92/F | | 40 GHZ | | | | | | |
|  | | SM8856 | | SMP/F- 2.92/M | | 40 GHZ | | | | | | |
|  | | SM8858 | | SMP/M/FD- 2.92/M | | 40 GHZ | | | | | | |
|
|
 | | SM8861 | | SMP-F TO 2.4-F | | 40 GHZ | | | | | | |
|  | | SM8863 | | SMP-M FULL DET 2.4-F | | 40GHZ | | | | | | |
|  | | SM8865 | | MMSP-M FULL DET 2.4-M | | 40GHZ | | | | | | |
|  | | SM8867 | | SMP-F TO 2.4mm-M | | 40GHZ | | | | | | |
|
|
 | | SM8921 | | MINI-SMP /F-2.92/F | | 40GHZ | | | | | | |
|  | | SM8923 | | MINI-SMP/F-2.92/M | | 40GHZ | | | | | | |
|  | | SM8925 | | MINI-SMP /M FD-2.92/F | | 40GHZ | | | | | | |
|  | | SM8927 | | MINI-SMP/M FD-2.92/M | | 40GHZ | | | | | | |
|
|
 | | SM8929 | | MINI-SMP/M SB-2.92/F | | 40GHZ | | | | | | |
|  | | SM8931 | | SM8931 MINI-SMP/MSB-2.92/M | | 40GHZ | | | | | | |
|  | | SM8932 | | 2.4/F-MINISMP/F 50GHZ | | 50GHZ | | | | | | |
|  | | SM8934 | | 2.4/M-MINISMP/F 50GH | | 50GHZ | | | | | | |
|
|
 | | SM8936 | | 2.4/F-MINISMP(FD) 50GH | | 50GHZ | | | | | | |
|  | | SM8938 | | 2.4/M-MINISMP(FD) 50GH | | 50GHZ | | | | | | |
|