Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini UHF Male to Mini UHF Male Cable RG-58 Coax

SKU: SCB11955
Cable length
DISCONTINUED PRODUCT
Key Specifications
Key Specifications.
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG58
RF Cable TypeRG-58
RF Cable Impedance50
Description

Mini UHF Male to Mini UHF Male Cable RG-58 Coax

RF cable assembly part number SCB11955 mini UHF male to mini UHF male cable RG-58 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Mini UHF male to mini UHF male cable RG-58 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with mini UHF cable connection on one end and a mini UHF cable connection on the other end. Our mini UHF cable assembly has a male gender on end one and male on end two. Mini UHF cable SCB11955 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview mini UHF male to mini UHF male cable assembly SCB11955 is built with RG58 coax and it is a flexible design. Our mini UHF cable assembly is manufactured with 50 Ohm mini UHF to 50 Ohm mini UHF cable connectors and has a 50 Ohm impedance for the cable. RF specs for this mini UHF male to mini UHF male cable can be found on its specifications datasheet PDF above.

Mini UHF male to mini UHF male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality mini UHF to mini UHF cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of mini UHF cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.