Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini SMP Female to SMA Male Cable SF-047 Coax

SKU: SCA97047
Cable length
DISCONTINUED PRODUCT
Search for alternative
Cable Assemblies.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSF-047
RF Cable TypeSF-047
RF Cable Impedance50
Description

Mini SMP Female to SMA Male Cable SF-047 Coax

RF cable assembly part number SCA97047 mini SMP female to SMA male cable SF-047 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Mini SMP female to SMA male cable SF-047 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with mini SMP cable connection on one end and a SMA cable connection on the other end. Our mini SMP cable assembly has a female gender on end one and male on end two. Mini SMP cable SCA97047 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview mini SMP female to SMA male cable assembly SCA97047 is built with INVALID ALIAS LOOKUP FOR *SF-047* coax and it is a formable design. Our mini SMP cable assembly is manufactured with 50 Ohm mini SMP to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this mini SMP female to SMA male cable can be found on its specifications datasheet PDF above. Keep in mind that SCA97047 can also be used as a SMA male to mini SMP female cable because the assembly operates in both directions.

Mini SMP female to SMA male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality mini SMP to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of mini SMP cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.