Fairview Microwave Inc.™
(Formerly S.M. Electronics L.L.C.)
View Shopping Cart
View Cart
Call Us Toll Free! 1-800-715-43961-800-715-4396Email Us! Sales@FairviewMicrowave.comsales@fairviewmicrowave.com
Website Last Updated: 9/9/2010
Home Adapters Attenuators Bias T's Cables Cal Kits Etc Connectors Couplers DC Blocks Dust Caps Fiber Optic Hybrids Imp Match Interface Guide Isolators, Circulators Kits Low Pim Open Shorts Phase Shifters Power Dividers QPL Components Switches Tappers Terminations Tools FAQ's; Links; ROHS Tech Support Firesale! Order Info/Terms
Part Number Search
Search full or partial numbers. ("SM", "SM3", "SM3008")
CATEGORIES
GPO vs SMP
SMA vs 2.92/3.5/2.4
Torque Wrenches


FAQ'S; Information; ROHS
ROHS COMPLIANCE:

All of our parts are ROHS compliant except for cables which sometimes are & sometimes aren't. Cables are compliant for some applications such as many telecommunication applications but not for others. Our cable assemblies use lead based solder, but we can often build 100% compliant cables upon request. See Annex 1A of WEEE/2002/96/EC, & 2005/747/EC for specific information about your application; an exemption in part says: "7. - Lead in high melting temperature type solders (i.e. lead-based alloys containing 85 % by weight or more lead),- lead in solders for servers, storage and storage array systems, network infrastructure equipment for switching, signaling, transmission as well as network management for telecommunications,"

OTHER INFORMATION:

CABLE SPECIFICATIONS INSERTION LOSS, POWER, Z0, DIA, & ETC cablespecs.pdf
CONNECTOR COMPATIBILITY 2.92/3.5/SMA ETC RF CONNECTORS
MATING SMA/2.92/3.5/2.4 VARIOUS CONNECTOR DIMENSIONS & PROPERTIES MATING RULES
GPO™ Vs. SMP ARE THE GPO™ & SMP COMPATIBLE? GPO™ vs SMP
TORQUE WRENCHES HOW MUCH TORQUE IS ENOUGH? TORQUE WRENCHES
Home GPO vs SMP SMA vs 2.92/3.5/2.4 Torque Wrenches