 | | TD075M-20W | | TERMINATION 7/16M 7.5GHZ 20W | | | | | | | |
|  | | TD075M-5W | | TERMINATION 7/16M 5WATT 7.5GHZ | | | | | | | |
|  | | ST4N-5W | | TERMINATION N/MALE 4GHZ 5WATT | | | | | | | |
|  | | STN1812C | | TERMINATION N-M w CHAIN 18GHZ | | 2 PC CONSTRUCTION 2 WATTS VSWR 1.45 | | | | | | |
|
|
 | | TT120FC | | TERM TNC-F 12.4GHZ W CHAIN | | | | | | | |
|  | | TF020F | | TERMINATION F/FEMALE 2 WATTS | | | | | | | |
|  | | ST3N-50 | | N-MALE 50WATT TERMINATION | | 3GHZ VSWR 1.2 | | | | | | |
|  | | ST3NL-150 | | N-MALE 150WATT TERMINATION | | 3GHZ VSWR 1.25 | | | | | | |
|
|
 | | ST6NR-100 | | N-M 6GHZ 100WATT TERMINATION | | 6GHZ VSWR 1.2 | | | | | | |
|  | | ST3NL-100 | | NSTK N-M 100WATT TERM | | 3GHZ VSWR 1.25 | | | | | | |
|  | | ST3N-500 | | N-MALE 500WATT TERMINATION | | 3GHZ VSWR 1.3 | | | | | | |
|