| ||||||
|
|
COAXIAL TERMINATIONS Coaxial terminations are useful for terminating signals.
Welcome to our coaxial termination section. Please click on a section in the index on the left in order to see specifically each termination, its 1 pc price, inventory level, ecommerce buy buttons, & pdf data sheet. We of course also offer volume discounts. Many of our coaxial terminations (coaxial load), like an sma termination (sma load), type n termination (n load), or 7/16 termination, come in different frequency and power options. One can buy a TNC termination either with conventional or reverse polarity. A 2.92mm termination is compatible with an sma termination or 3.5mm termination & can be used to 40ghz. A 2.4mm termination can be used to 50 gHz but is not compatible with a 2.92mm termination.
|
S. M. ELECTRONICS,
L.L.C. dba FAIRVIEW MICROWAVE
1130 JUNCTION
DRIVE #100 Allen, TX 75013
TEL: 1-800-715-4396 (972) 649-6678 FAX (972) 649-6689 EMAIL: sales@fairviewmicrowave.com S.M.Electronics dba Fairview Microwave is a Limited Liability Corporation (L.L.C.). Fairview Microwave Limited Warranty: S.M. Electronics liability arising out of sales of products is limited to either a: repair of merchandise, b: replacement of merchandise, or c: refund of purchase price paid. This warranty is in lieu of all other warranties, whether express, implied, written, or oral. This warranty is limited to original purchaser. Warranty is good for 30 days from date of purchase. Limitation of liabilities: In no event shall Fairview Microwave be held liable for incidental liabilities & customer agrees to indemnify Fairview Microwave from such claims. Orders received by 4:00pm Central Time will ship same day except FedEx Ground service, which cut-off time is 3:30pm CT. Prices are FOB Fairview, Texas. We will make every effort to ship as indicated, however, sometimes in varying circumstances shipping carrier may be switched. Please check the Order Info/Terms page for more details.
|