New: SSMA terminations. Coaxial terminations are useful when terminating unused ports, on isolated ports of hybrids and combiners, & to protect devices from signal releflections. Waveguide terminations are usefull in satellie & radar & telecom applications.If you need a sma termination, type n termination, smp termination, gpo termination ™, 2.92mm termination, 2.4mm termination, tnc termination, minismp termination, bnc termination, it will be here. These parts may be referred to as a microwave terminator, rf terminator, load, or dummy load. Recent additions let you choose a mcx termination, f termination, & or smb termination If you need a special sma termination, tnc termination, 7/16 termination, smp termination, type n termination, or a high power termination, we have many to choose from. 1.0/2.3 terminations are new, & we have expanded our offerings of 7/16 termination (din terminations). Also here you can find ssma termination, smb termination, mcx termination, mmcx termination, smc termination, & ssmc termination products.WR28, WR42, WR75, and WR90 waveguide termination are available.
|
Many of our coaxial terminations (coaxial load), like an sma termination (sma load), type n termination (n load), or 7/16 termination, come in different frequency and power options. One can buy a TNC termination either with conventional or reverse polarity. A 2.92mm termination is compatible with an sma termination or 3.5mm termination & can be used to 40ghz. A 2.4mm termination can be used to 50 gHz but is not compatible with a 2.92mm termination.
These coaxial terminations come in multiple power ratings are frequency ranges. Some of our new terminations are QMA terminations, SSMA terminations, and various reverse polarity sma and tnc terminations. When selecting a coaxial termination, look at power, frequency, vswr, and connector type.