Fairview Microwave Inc. ®

Website Last Updated: 2/9/2012
View Shopping Cart
View Cart
Call Us Toll Free! 1-800-715-43961-800-715-4396Email Us! Sales@FairviewMicrowave.comsales@fairviewmicrowave.com
Home Adapters Attenuators Bias T's Cable Cable Assemblies Custom Cable Assemblies Cal Kits Etc Connectors Couplers DC Blocks Dust Caps Fiber Optic Filters Hybrids Imp Match Interface Guide Isolators, Circulators Low Pim Kits Open Shorts Phase Shifters Power Dividers QPL Components Rotary Joints; Switches Standard Gain Horns Tappers Terminations Times Microwave Products Tools Links; ROHS; Reach; Conflict Tech Support Customer Feedback Firesale! Order Info/Terms RMA form
Part Number Search
Search full or partial numbers. ("SM", "SM3", "SM3008")
CATEGORIES
BNC SMA 1.85 2.92 2-Way
SMA 3, 4, 6, 8, 16 Way
Type N, 7/16 2-Way
Type N 3, 4, 8 Way


Power Dividers (Power Combiners)
Coaxial Power Dividers are useful for splitting signals into multiple paths



These power dividers are useful for dividing & combining signals. Type N power dividers & SMA power dividers are common in both base station & military applications. The power levels of combiners are dependent upon load VSWR; NOTE: When using a coaxial power divider as a combiner, the power it can handle is much less, as the 2 signals being combined are usually not in phase. We can have custom units made; if you need an sma power divider or type n power divider you don't see here (or sma power combiner or type n power combiner), please call. Most of our power dividers are currently of stripline construction but we have airline power dividers on order. Most of the stripline power dividers & power combiners are wilkinson power combiners.
These coaxial power dividers can be used as power combiners but at a greatly reduced power level. 90 degree hybrids can be used for higher power combiners.
Home BNC SMA 1.85 2.92 2-Way SMA 3, 4, 6, 8, 16 Way Type N, 7/16 2-Way Type N 3, 4, 8 Way