SM ELECTRONICS L.L.C dba

FAIRVIEW MICROWAVE

 

 

03/09/2010    1-800-715-4396    sales@fairviewmicrowave.com

Home ] ADAPTERS ] ATTENUATORS ] BIAS T's ] CABLES ] CAL KITS ETC ] CONNECTORS ] COUPLERS ] DC BLOCKS ] DIPLEXERS ] DUST CAPS ] FIBER OPTIC ] [ HYBRIDS ] IMP MATCH ] INTERFACE GUIDE ] ISOLATORS ] KITS ] OPENS SHORTS ] PHASE SHIFTERS ] POWER DIVIDERS ] QPL COMPONENTS ] TAPPERS ] TERMINATIONS ] TOOLS ] FAQ'S;  LINKS;  ROHS ] TECH SUPPORT ] FIRESALE! ] ORDER INFO & TERMS ]

 

 

COAXIAL POWER COMBINERS   &   HYBRIDS    90 DEGREES

 

These coaxial hybrids  are typically used to combine 2 signals into 1 operating band. Simply hook the 2 inputs to the hybrid, & attached a termination of sufficient power as half of each signal will go to the attached termination.  These units are moisture sealed. Our most common configurations are sma power combiners, type n power combiners, & 7/16 DIN power combiners; but we can often use other connectors, please call.

 

SH3700  $225.00 SH3725  $225.00 SH3747  $450.00
700-960MHZ   N-FEMALES   200WATTS 700-2700MHZ   N-FEMALES   120WATTS 700-2700MHZ N-FEMALES 70 WATTS 3-WAY
ISOLATION 35DB MIN;  INS LOSS 3.2DB  (.2DB +3DB SPLIT) ISOLATION 30DB MIN;   INS LOSS 3.2DB  (.2DB +3DB SPLIT) ISOLATION 23 DB MIN; INS LOSS 4.8DB
 VSWR 1.15 MAX;  SI PLATING;   IM>140DBC  VSWR 1.20 MAX;  SI PLATING;  IM>140DBC VSWR 1.30 MAX; SI PLATING; IM>150DBC
3.3" x 1.66" x 1.00"  ex conn's 5.2" x 1.73" x 1.0"  ex conn's 8.13" x 2.62" x 1.30" ex conn's
IN STOCK: 3 PCS IN STOCK: 9 PCS IN STOCK:  4 PCS
DATASHEET: SH3700.pdf DATASHEET: SH3725B.pdf DATASHEET: SH3747.pdf

 

SH7202  $275.00 SH7203  $275.00 SH7204  $275.00
.5-1GHZ   SMA-FEMALES  50WATTS CW 1-2 GHZ   SMA-FEMALES  50WATTS CW 2-4 GHZ   SMA-FEMALES  50WATTS CW
ISOLATION 28DB, INS LOSS 3.1DB +/- .5DB ISOLATION 28DB, INS LOSS 3.1DB +/- .5DB ISOLATION 22DB, INS LOSS 3.1DB +/- .5DB
VSWR 1.1 MAX   3.06" X .5" X .38" VSWR 1.1 MAX  1.78" X .5" X .38" VSWR 1.2 MAX  1.15" X .5" X .38"
IN STOCK: 3 PCS IN STOCK: 5 PCS IN STOCK: 13 PCS
DATASHEET: SH7202.pdf DATASHEET: SH7203.pdf DATASHEET: SH7204.pdf

 

 
SH7215  $275.00 SH7220  $299.00  
4-8GHZ   SMA-FEMALES  50WATTS CW 6-12 GHZ   SMA-FEMALES  50WATTS CW  
ISOLATION 18 DB, INS LOSS 3.2 +/- .7DB ISOLATION 18 DB, INS LOSS 3.2 +/- .7DB  
VSWR 1.3 MAX 1.00" X .5" X .38" VSWR 1.35 MAX 1.00" X .5" X .38"  
IN STOCK:  5 PCS IN STOCK:  9 PCS  
DATASHEET: SH7215.pdf DATASHEET: SH7220.pdf  
 

 

Home ] ADAPTERS ] ATTENUATORS ] BIAS T's ] CABLES ] CAL KITS ETC ] CONNECTORS ] COUPLERS ] DC BLOCKS ] DIPLEXERS ] DUST CAPS ] FIBER OPTIC ] [ HYBRIDS ] IMP MATCH ] INTERFACE GUIDE ] ISOLATORS ] KITS ] OPENS SHORTS ] PHASE SHIFTERS ] POWER DIVIDERS ] QPL COMPONENTS ] TAPPERS ] TERMINATIONS ] TOOLS ] FAQ'S;  LINKS;  ROHS ] TECH SUPPORT ] FIRESALE! ] ORDER INFO & TERMS ]

 
S. M. ELECTRONICS, L.L.C. dba FAIRVIEW MICROWAVE    1130 JUNCTION DRIVE #100 Allen, TX 75013

TEL: 1-800-715-4396   (972) 649-6678    FAX (972) 649-6689      EMAIL:   sales@fairviewmicrowave.com

 


WWW FAIRVIEW MICROWAVE

 

S.M.Electronics dba Fairview Microwave is a Limited Liability Corporation (L.L.C.). Fairview Microwave Limited Warranty:  S.M. Electronics liability arising out of sales of products is limited to either a: repair of merchandise, b: replacement of merchandise, or c: refund of purchase price paid. This warranty is in lieu of all other warranties, whether express, implied, written, or oral. This warranty is limited to original purchaser. Warranty is good for 30 days from date of purchase. Limitation of liabilities: In no event shall Fairview Microwave be held liable for incidental liabilities & customer agrees to indemnify Fairview Microwave from such claims.

Orders received by 4:00pm Central Time will ship same day except FedEx Ground service, which cut-off time is 3:30pm CT. Prices are FOB Fairview, Texas.

We will make every effort to ship as indicated, however, sometimes in varying circumstances shipping carrier may be switched. Please check the Order Info/Terms page for more details.

 

 

 

 

Home ] ADAPTERS ] ATTENUATORS ] BIAS T's ] CABLES ] CAL KITS ETC ] CONNECTORS ] COUPLERS ] DC BLOCKS ] DIPLEXERS ] DUST CAPS ] FIBER OPTIC ] [ HYBRIDS ] IMP MATCH ] INTERFACE GUIDE ] ISOLATORS ] KITS ] OPENS SHORTS ] PHASE SHIFTERS ] POWER DIVIDERS ] QPL COMPONENTS ] TAPPERS ] TERMINATIONS ] TOOLS ] FAQ'S;  LINKS;  ROHS ] TECH SUPPORT ] FIRESALE! ] ORDER INFO & TERMS ]

 
S. M. ELECTRONICS, L.L.C. dba FAIRVIEW MICROWAVE    1130 JUNCTION DRIVE #100 Allen, TX 75013

TEL: 1-800-715-4396   (972) 649-6678    FAX (972) 649-6689      EMAIL:   sales@fairviewmicrowave.com

 


WWW FAIRVIEW MICROWAVE

 

S.M.Electronics dba Fairview Microwave is a Limited Liability Corporation (L.L.C.). Fairview Microwave Limited Warranty:  S.M. Electronics liability arising out of sales of products is limited to either a: repair of merchandise, b: replacement of merchandise, or c: refund of purchase price paid. This warranty is in lieu of all other warranties, whether express, implied, written, or oral. This warranty is limited to original purchaser. Warranty is good for 30 days from date of purchase. Limitation of liabilities: In no event shall Fairview Microwave be held liable for incidental liabilities & customer agrees to indemnify Fairview Microwave from such claims.

Orders received by 4:00pm Central Time will ship same day except FedEx Ground service, which cut-off time is 3:30pm CT. Prices are FOB Fairview, Texas.

We will make every effort to ship as indicated, however, sometimes in varying circumstances shipping carrier may be switched. Please check the Order Info/Terms page for more details.