Fairview Microwave Inc.™
(Formerly S.M. Electronics L.L.C.)
View Shopping Cart
View Cart
Call Us Toll Free! 1-800-715-43961-800-715-4396Email Us! Sales@FairviewMicrowave.comsales@fairviewmicrowave.com
Website Last Updated: 9/9/2010
Home Adapters Attenuators Bias T's Cables Cal Kits Etc Connectors Couplers DC Blocks Dust Caps Fiber Optic Hybrids Imp Match Interface Guide Isolators, Circulators Kits Low Pim Open Shorts Phase Shifters Power Dividers QPL Components Switches Tappers Terminations Tools FAQ's; Links; ROHS Tech Support Firesale! Order Info/Terms
Part Number Search
Search full or partial numbers. ("SM", "SM3", "SM3008")
CATEGORIES
SMA N TNC BNC
2.4mm 7/16 SSMA SSMC


Dust Caps (Connector covers)
SMA Dust Caps also work as 2.92mm dust caps. & 3.5mm dust caps, threads are the same. Click on the navigation bars on the left for the desired cap.These dust caps are usefull in protecting the ends of connectors, preventing accidental damage & some environmental protection.
Home SMA N TNC BNC 2.4mm 7/16 SSMA SSMC