Fairview Microwave Inc.™
(Formerly S.M. Electronics L.L.C.)
View Shopping Cart
View Cart
Call Us Toll Free! 1-800-715-43961-800-715-4396Email Us! Sales@FairviewMicrowave.comsales@fairviewmicrowave.com
Website Last Updated: 9/9/2010
Home Adapters Attenuators Bias T's Cables Cal Kits Etc Connectors Couplers DC Blocks Dust Caps Fiber Optic Hybrids Imp Match Interface Guide Isolators, Circulators Kits Low Pim Open Shorts Phase Shifters Power Dividers QPL Components Switches Tappers Terminations Tools FAQ's; Links; ROHS Tech Support Firesale! Order Info/Terms
Part Number Search
Search full or partial numbers. ("SM", "SM3", "SM3008")
CATEGORIES
BNC
N 2-5 Watts
N 10-25 Watts
N 50 Watts
N 100-350 Watts
QMA
Reverse Polarity
SMA 2W 2-27Ghz
SMA 5-100 Watts; SMB
Step (Rotary)
TNC, 7/16
2.92 2.4 40-50 Ghz


Coaxial Attenuators: N, SMA, TNC, BNC, 2.92mm, 2.4mm
Coaxial Attenuators are useful in reducing signal levels. Need QPL Attenuators? See QPL ATTENUATORS
Welcome to our coaxial attenuator section. If you need almost any coaxial microwave attenuator, such as a fixed attenuator, sma attenuator, type n attenuator, 2.92mm attenuator, etc. you'll find it here. Usually the SMA & N attenuator range of attenuation is 1-30 db in 1 db steps, though we keep many in the 1-12, 15, 20, & 30 db range. If you need a high power N attenuator, we have many 100 & 150 watt versions, as well as a few @ 250 watts; we can make 500 watt units.
Home BNC N 2-5 Watts N 10-25 Watts N 50 Watts N 100-350 Watts QMA Reverse Polarity SMA 2W 2-27Ghz SMA 5-100 Watts; SMB Step (Rotary) TNC, 7/16 2.92 2.4 40-50 Ghz